Plug, with strain relief housing, 890【1-50 Pieces Per Package】

Plug, with strain relief housing, 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-132
890-133
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
AWG Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Total number of pins Contact material Connection Type (misc.) Leading contact (PE) Industrial goods

3.93 €

1 Available 3 Days ---1625022 -160.25 - 1.51.50.252-CAGE CLAMP® SWith strain relief housingNo-

218.48 €

50 Pieces Per Package

1 pack 7 Days 1417.963.6--22 - 16---3Copper alloy---Yes

Loading...

  1. 1

Basic information

Nominal current(A) 16 Nominal voltage(V) 250 Connection direction straight
Connector type (category) Mains connector Colour White Connector type Plug
Connection (components) Pull spring Series (mains connectors) WINSTA MINI Coding A

Tech Support