Plug, with strain relief housing, 893

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

893-1012

Part Number
893-1012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 3 Nominal voltage(V) 50 Connection direction straight
Nominal current (details)(A) 3 Nominal voltage (details)(V) 50 Cable diameter(mm²) 5 - 7
Cable dia. (max.)(mm²) 7 Cable dia. (min.)(mm²) 5 Total number of pins 2
Connection CAGE CLAMP® Connector type (category) Mains connector Type (misc.) Plug with strain relief housing
Colour Green Connector type Plug Connection (components) Pull spring
Series (mains connectors) WINSTA KNX Coding E Leading contact (PE) No

This page is Plug, with strain relief housing, 893, part number 893-1012.
You can find the detail information about specifications and dimensions on part number 893-1012.

Tech Support