Power supply connector with angled PE / snap-in contact【250-500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
294-4313
294-4314
294-4315
294-4323
294-4324
294-4325
294-4335
294-4353
294-4355
294-4375
294-5313
294-5314
294-5315
294-5323
294-5325
294-5335
294-5353
294-5355
294-5375
294-8313
294-8315
294-8325
294-8335
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (width)
(mm)
Max. cross section (inflexible)
(mm²)
AWG Max. temperature
(°C)
Stripping length
(mm)
Total number of pins Contact material Connector clip features

610.64 €

500 Pieces Per Package

1 pack 31 Days -301.518 - 14RTI 1258 - 93CrNiStandard label

778.71 €

500 Pieces Per Package

1 pack 31 Days -401.518 - 14RTI 1258 - 94CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 31 Days -501.518 - 14RTI 1258 - 95CrNiStandard label

610.64 €

500 Pieces Per Package

1 pack 31 Days -301.518 - 14RTI 1258 - 93CrNiStandard label

778.71 €

500 Pieces Per Package

1 pack 31 Days -401.518 - 14RTI 1258 - 94CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 31 Days -501.518 - 14RTI 1258 - 95CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 31 Days -501.518 - 14RTI 1258 - 95CrNiStandard label

610.64 €

500 Pieces Per Package

1 pack 31 Days -301.518 - 14RTI 1258 - 93CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 8 Days -501.518 - 14RTI 125-5CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 30 Days -501.518 - 14RTI 125-5CrNiStandard label

610.64 €

500 Pieces Per Package

1 pack 8 Days -301.518 - 14RTI 125-3CrNiStandard label

778.71 €

500 Pieces Per Package

1 pack 31 Days -401.518 - 14RTI 125-4CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 31 Days ---------

610.64 €

500 Pieces Per Package

1 pack 31 Days -301.518 - 14RTI 125-3CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 31 Days -501.518 - 14RTI 125-5CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 31 Days -501.518 - 14RTI 125-5CrNiStandard label

610.64 €

500 Pieces Per Package

1 pack 31 Days -301.518 - 14RTI 125-3CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 8 Days -501.518 - 14RTI 125-5CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 31 Days -501.518 - 14RTI 125-5CrNiStandard label

610.64 €

500 Pieces Per Package

1 pack 8 Days -302.518 - 12RTI 125-3CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 8 Days 500502.514-85--

476.19 €

250 Pieces Per Package

1 pack 8 Days -502.518 - 12RTI 125-5CrNiStandard label

476.19 €

250 Pieces Per Package

1 pack 8 Days -502.518 - 12RTI 125-5CrNiStandard label

Loading...

  1. 1

Basic information

Nominal current(A) 24 Min. cross section (inflexible)(mm²) 0.5 Connector type (category) Mains connector
Colour White Connection (components) Pull spring Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360