Power supply connector, without ground contact【200-1,000 Pieces Per Package】

Power supply connector, without ground contact

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
294-4002
294-4003
294-4004
294-4005
294-4006
294-4007
294-4012
294-4013
294-4014
294-4015
294-4022
294-4024
294-4025
294-4035
294-4042
294-4043
294-4053
294-4055
294-4072
294-5004
294-5012
294-5013
294-5014
294-5015
294-5023
294-5024
294-5025
294-5032
294-5035
294-5042
294-5043
294-5044
294-5045
294-5052
294-5053
294-5055
294-5072
294-5075
294-8013
294-8015
294-8022
294-8025
294-8035
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (width)
(mm)
Max. cross section (inflexible)
(mm²)
AWG Max. temperature
(°C)
Stripping length
(mm)
Total number of pins Contact material Case material Connector clip features

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 1258 - 92CrNiPA 66Latch

589.20 €

500 Pieces Per Package

1 pack Available 7 Days 24-301.518 - 14RTI 1258 - 93CrNi-Latch

764.11 €

500 Pieces Per Package

1 pack Available 7 Days 24-401.518 - 14RTI 1258 - 94CrNi-Latch

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 1258 - 95CrNi-Latch

606.69 €

250 Pieces Per Package

1 pack Available 7 Days ---1.5-RTI 1258 - 96CrNi-Latch

562.97 €

200 Pieces Per Package

1 pack Available 7 Days ---1.5-RTI 1258 - 97CrNi-Latch

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 1258 - 92CrNi-Standard label

589.20 €

500 Pieces Per Package

1 pack Available 8 Days 24-301.518 - 14RTI 1258 - 93CrNi-Standard label

759.73 €

500 Pieces Per Package

1 pack Available 7 Days 24-401.518 - 14RTI 1258 - 94CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 1258 - 95CrNi-Standard label

720.39 €

1,000 Pieces Per Package

1 pack Available 30 Days 24-201.518 - 14RTI 1258 - 92CrNi-Standard label

764.11 €

500 Pieces Per Package

1 pack Available 30 Days 24-401.518 - 14RTI 1258 - 94CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 1258 - 95CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 1258 - 95CrNi-Standard label

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 1258 - 92CrNi-Standard label

589.20 €

500 Pieces Per Package

1 pack Available 7 Days 24-301.518 - 14RTI 1258 - 93CrNi-Standard label

589.20 €

500 Pieces Per Package

1 pack Available 7 Days 24-301.518 - 14RTI 1258 - 93CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 1258 - 95CrNi-Standard label

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 1258 - 92CrNi-Standard label

764.11 €

500 Pieces Per Package

1 pack Available 6 Days 24-401.518 - 14RTI 125-4CrNi-Standard label

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 125-2CrNi-Standard label

545.48 €

500 Pieces Per Package

1 pack Available 8 Days 24-301.518 - 14RTI 125-3CrNi-Standard label

764.11 €

500 Pieces Per Package

1 pack Available 7 Days 24-401.518 - 14RTI 125-4CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 6 Days 24-501.518 - 14RTI 125-5CrNi-Standard label

589.20 €

500 Pieces Per Package

1 pack Available 7 Days 24-301.518 - 14RTI 125-3CrNi-Standard label

764.11 €

500 Pieces Per Package

1 pack Available 6 Days 24-401.518 - 14RTI 125-4CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days -----------

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 125-2CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 125-5CrNi-Standard label

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 125-2CrNi-Standard label

589.20 €

500 Pieces Per Package

1 pack Available 7 Days 24-301.518 - 14RTI 125-3CrNi-Standard label

764.11 €

500 Pieces Per Package

1 pack Available 7 Days 24-401.518 - 14RTI 125-4CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 125-5CrNi-Standard label

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 125-2CrNi-Standard label

589.20 €

500 Pieces Per Package

1 pack Available 30 Days 24-301.518 - 14RTI 125-3CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 125-5CrNi-Standard label

720.39 €

1,000 Pieces Per Package

1 pack Available 7 Days 24-201.518 - 14RTI 125-2CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-501.518 - 14RTI 125-5CrNi-Standard label

589.20 €

500 Pieces Per Package

1 pack Available 7 Days 24-302.518 - 12RTI 125-3CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24500502.514-85---

720.39 €

1,000 Pieces Per Package

1 pack Available 30 Days 24-202.518 - 12RTI 125-2CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 30 Days 24-502.518 - 12RTI 125-5CrNi-Standard label

486.44 €

250 Pieces Per Package

1 pack Available 7 Days 24-502.518 - 12RTI 125-5CrNi-Standard label

Loading...

  1. 1

Basic information

Min. cross section (inflexible)(mm²) 0.5 Connector type (category) Mains connector Colour White
Connection (components) Pull spring Industrial goods Yes

Tech Support