Snap-in plug without locking latch 890【50 Pieces Per Package】

Snap-in plug without locking latch 890

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-2115/006-000
890-713/006-000
890-715/006-000
890-733/006-000
890-735/006-000
890-753/006-000
890-773/006-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Total number of pins Colour Coding

224.08 €

50 Pieces Per Package

1 pack 9 Days 1640017.535.534.15BlueI

123.24 €

50 Pieces Per Package

1 pack 10 Days 162501624.234.13BlackA

196.07 €

50 Pieces Per Package

1 pack 10 Days 1340017.535.534.15BlackA

123.24 €

50 Pieces Per Package

1 pack 10 Days 162501624.234.13WhiteA

196.07 €

50 Pieces Per Package

1 pack 10 Days 1340017.535.534.15WhiteA
-

141.61 €

50 Pieces Per Package

1 pack Available 33 Days 162501624.2-3GreyB
-

141.61 €

50 Pieces Per Package

1 pack Available 4 Days 162501624.2-3Light greenB

Loading...

  1. 1

Basic information

Connection direction straight AWG 22 - 16 Contact material Copper alloy
Connector type (category) Mains connector Connector type Plug Connection (components) Pull spring
Series (mains connectors) WINSTA MINI Industrial goods Yes

Tech Support