Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-703/009-000 |
770-705/009-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (width) (mm) | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|
128.84 € | 45 Pieces Per Package | 1 pack | 35 Days | 250 | 35.5 | 3 | |||
476.19 € | 100 Pieces Per Package | 1 pack | 26 Days | 400 | 55.5 | 5 |
Loading...
Nominal current(A) | 25 | Connection direction | straight | Product size (height)(mm) | 18.5 |
---|---|---|---|---|---|
Product size (depth)(mm) | 37.5 | AWG | 20 - 12 | Contact material | Copper alloy |
Connector type (category) | Mains connector | Colour | Black | Connector type | Socket |
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI | Coding | A |
Industrial goods | Yes |