Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-2105/006-000 |
890-705/006-000 |
890-723/006-000 |
890-725/006-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257.69 € | 50 Pieces Per Package | 1 pack | 6 Days | 16 | 400 | 17.5 | 35.5 | 5 | Blue | I | |||
224.08 € | 50 Pieces Per Package | 1 pack | 6 Days | 13 | 400 | 17.5 | 35.5 | 5 | Black | A | |||
140.04 € | 50 Pieces Per Package | 1 pack | 28 Days | 16 | 250 | 16 | 24.2 | 3 | White | A | |||
218.48 € | 50 Pieces Per Package | 1 pack | 6 Days | 13 | 400 | 17.5 | 35.5 | 5 | White | A |
Loading...
Connection direction | straight | Product size (depth)(mm) | 34.1 | AWG | 22 - 16 |
---|---|---|---|---|---|
Contact material | Copper alloy | Connector type (category) | Mains connector | Connector type | Socket |
Connection (components) | Pull spring | Series (mains connectors) | WINSTA MINI | Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Colour
Coding
Filter by standard shipping days
Optional Attributes