• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Socket with strain relief housing 770【1-25 Pieces Per Package】

Socket with strain relief housing 770

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
770-102/041-000
770-103/K010-165
770-105
770-105/L010-165
770-122/041-000
770-123
770-124
770-125
770-305
770-325
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal current (details)
(A)
Nominal voltage (details)
(V)
Cable diameter
(mm²)
Cable dia. (max.)
(mm²)
Cable dia. (min.)
(mm²)
Suitable for cables
(mm²)
Total number of pins Contact material Connection Type (misc.) Type Colour Coding Leading contact (PE) Industrial goods

94.11 €

25 Pieces Per Package

1 pack 7 Days 25015.924.671------2Copper alloy---BlackA-Yes
-

7.88 €

1 Available 3 Days 250---252502 x 0.5 - 440.50.5 - 42 + PE-Springwith strain relief casingSocket partBlack-Yes-

190.47 €

25 Pieces Per Package

1 pack 8 Days 4001754.675.9------5Copper alloy---BlackA-Yes
-

10.56 €

1 Available 3 Days 400---254002 x 0.5 - 440.50.5 - 44 + PE-Springwith strain relief casingSocket partBlack-Yes-

91.87 €

25 Pieces Per Package

1 pack 7 Days 25015.924.671------2Copper alloy---WhiteA-Yes

134.44 €

25 Pieces Per Package

1 pack 7 Days 2501534.675.9------3Copper alloy---WhiteA-Yes

145.65 €

25 Pieces Per Package

1 pack 7 Days 4001744.675.9------4Copper alloy---WhiteA-Yes

190.47 €

25 Pieces Per Package

1 pack 8 Days 4001754.675.9------5Copper alloy---WhiteA-Yes

184.87 €

25 Pieces Per Package

1 pack 26 Days 4001754.675.9------5Copper alloy---BlackA-Yes

184.87 €

25 Pieces Per Package

1 pack 8 Days 4001754.675.9------5Copper alloy---WhiteA-Yes

Loading...

  1. 1

Basic information

Nominal current(A) 25 Connection direction straight AWG 20 - 12
Connector type (category) Mains connector Connector type Socket Connection (components) Pull spring
Series (mains connectors) WINSTA MIDI

Tech Support