Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-1102 |
770-1162 |
770-222 |
770-242 |
770-242/060-000 |
770-262 |
770-282 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (depth) (mm) | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|
263.29 € | 100 Pieces Per Package | 1 pack | 7 Days | 37.5 | Blue | I | |||
257.69 € | 100 Pieces Per Package | 1 pack | 35 Days | 37.5 | Dark grey | L | |||
218.48 € | 100 Pieces Per Package | 1 pack | 7 Days | 37.5 | White | A | |||
257.69 € | 100 Pieces Per Package | 1 pack | 7 Days | 37.5 | Grey | B | |||
301.40 € | 100 Pieces Per Package | 1 pack | 35 Days | 37.5 | Grey | B | |||
257.69 € | 100 Pieces Per Package | 1 pack | 7 Days | 37.5 | Light green | B | |||
257.69 € | 100 Pieces Per Package | 1 pack | 35 Days | - | Pink | B |
Loading...
Nominal current(A) | 25 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 12.9 | Product size (width)(mm) | 20 | AWG | 20 - 12 |
Total number of pins | 2 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Connector type | Socket | Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI |
Industrial goods | Yes |