Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-204 |
890-224 |
890-244 |
890-264 |
890-284 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Coding | |
---|---|---|---|---|---|---|---|---|
207.27 € | 50 Pieces Per Package | 1 pack | 7 Days | Black | A | |||
207.27 € | 50 Pieces Per Package | 1 pack | 8 Days | White | A | |||
235.28 € | 50 Pieces Per Package | 1 pack | 7 Days | Grey | B | |||
235.28 € | 50 Pieces Per Package | 1 pack | 7 Days | Light green | B | |||
235.28 € | 50 Pieces Per Package | 1 pack | 7 Days | Pink | B |
Loading...
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 11.7 | Product size (width)(mm) | 19.2 | Product size (depth)(mm) | 34.1 |
AWG | 22 - 16 | Total number of pins | 4 | Contact material | Copper alloy |
Connector type (category) | Mains connector | Connector type | Socket | Connection (components) | Pull spring |
Series (mains connectors) | WINSTA MINI | Industrial goods | Yes |