Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-1305 |
770-1325 |
770-225 |
770-245 |
770-405 |
770-425 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Colour | Coding | |
---|---|---|---|---|---|---|---|---|---|
290.20 € | 50 Pieces Per Package | 1 pack | 32 Days | 25 | Red | P | |||
285.72 € | 50 Pieces Per Package | 1 pack | 6 Days | 32 | Green | Q | |||
252.09 € | 50 Pieces Per Package | 1 pack | 6 Days | 25 | White | A | |||
290.20 € | 50 Pieces Per Package | 1 pack | 22 Days | 25 | Grey | B | |||
246.49 € | 50 Pieces Per Package | 1 pack | 32 Days | 25 | Black | A | |||
246.49 € | 50 Pieces Per Package | 1 pack | 32 Days | 25 | White | A |
Loading...
Nominal voltage(V) | 400 | Connection direction | straight | Product size (height)(mm) | 12.9 |
---|---|---|---|---|---|
Product size (width)(mm) | 50 | Product size (depth)(mm) | 37.5 | AWG | 20 - 12 |
Total number of pins | 5 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Connector type | Socket | Connection (components) | Pull spring | Series (mains connectors) | WINSTA MIDI |
Industrial goods | Yes |