Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
745-108/000-006
Number of pins(Pole) | 8 | AWG max. | 20 | AWG (min.) | 28 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 0.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 0.50 |
Min. cross section (flexible)(mm²) | 0.08 | Min. stripping length(mm) | 5 | Stripping length (max.)(mm) | 6 |
No. of rows | 1 | Pins per row | 8 | Nominal voltage(V) | 160 |
Series (connectors) | 745 | Weight(g) | 16.436 | Connection | + CAGE CLAMP® |
Connection (components) | PCB terminal type (category) | Spring-loaded terminal | Connector orientation | Parallel (to the PCB) | |
Contact material | Cathode copper | Industrial goods | Yes |
This page is Spring-loaded terminal 0.50 mm², 745, part number 745-108/000-006.
You can find the detail information about specifications and dimensions on part number 745-108/000-006.