Spring-loaded terminal, 256【600 Pieces Per Package】

Spring-loaded terminal, 256
  • Volume Discount

Product Details:

Manufacturer part number: 256-401/333-000

Brand: WAGO

Price: 256.88

Delivery time: 31 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

256-401/333-000

Part Number
256-401/333-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

256.88 €

600 Pieces Per Package

1 pack Available 31 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Min. stripping length(mm) 6 Stripping length (max.)(mm) 6
No. of rows 1 Pins per row 1 Series (connectors) 256
Connection (components) Print PCB terminal type (category) Spring-loaded terminal Industrial goods Yes
Wire protection Yes

This page is Spring-loaded terminal, 256, part number 256-401/333-000.
You can find the detail information about specifications and dimensions on part number 256-401/333-000.

Tech Support