1-conductor female plug 2092【50-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2092-1102
2092-1102/000-5000
2092-1102/002-000
2092-1103
2092-1103/000-1000
2092-1103/000-5000
2092-1104
2092-1104/000-1000
2092-1104/000-5000
2092-1104/002-000
2092-1105
2092-1105/000-1000
2092-1105/000-5000
2092-1105/002-000
2092-1106
2092-1106/000-1000
2092-1106/000-5000
2092-1106/002-000
2092-1108
2092-1108/000-1000
2092-1108/000-5000
2092-1108/002-000
2092-1110
2092-1110/000-1000
2092-1110/000-5000
2092-1110/002-000
2092-1112
2092-1112/000-1000
2092-1112/000-5000
2092-1112/002-000
2092-1122
2092-1122/000-1000
2092-1123
2092-1123/000-1000
2092-1123/000-5000
2092-1124
2092-1124/000-1000
2092-1124/000-5000
2092-1125/000-1000
2092-1125/000-5000
2092-1126
2092-1126/000-1000
2092-1126/000-5000
2092-1128
2092-1128/000-1000
2092-1128/000-5000
2092-1130
2092-1130/000-1000
2092-1130/000-5000
2092-1132
2092-1132/000-1000
2092-1132/000-5000
2092-3105
2092-3122
2092-3123
2092-3124
2092-3125
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Stripping length (max.)
(mm)
Total number of pins Pins per row Colour Pin strip type (category) Connector type Connector features

201.67 €

100 Pieces Per Package

1 pack 25 Days 10320[Other] vertical mount13.410.0035.405+100-6010.0022Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

268.89 €

200 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount13.410.0035.405+100-6010.0022Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

212.88 €

100 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount14.4010.0035.405+100-6010.0022Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

268.89 €

200 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount1513.4035.405+100-6010.0033Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

335.01 €

200 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount1513.4035.405+100-6010.0033Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

335.01 €

200 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount1513.4035.405+100-6010.0033Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

319.33 €

200 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount20.0013.4035.405--10.0044Light greyPin enclosure - PCBPlug+ one-hand locking mechanism
-

375.35 €

200 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount-35.4205---44Light greyPin enclosure - PCBPlug+ one-hand locking mechanism
-

375.35 €

200 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount-35.4205---44Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

330.53 €

200 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount20.0014.4035.405+100-6010.0044Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

196.07 €

100 Pieces Per Package

1 pack 7 Days 10320[Other] vertical mount2513.4040.405--10.0055Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

224.08 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount2513.4040.405--10.0055Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

224.08 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount2513.4040.405--10.0055Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

207.27 €

100 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount2514.4040.405+100-6010.0055Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

235.28 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount30.0013.4040.405--10.0066Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

263.29 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount30.0013.4040.405--10.0066Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

263.29 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount30.0013.4040.405--10.0066Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

240.88 €

100 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount30.0014.4040.405+100-6010.0066-Pin enclosure - PCBPlug+ one-hand locking mechanism

308.12 €

100 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount40.0013.4040.405--10.0088Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

330.53 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount40.0013.4040.405--10.0088Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

330.53 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount40.0013.4040.405--10.0088Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

308.12 €

100 Pieces Per Package

1 pack 26 Days ----------------

379.83 €

100 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount40.4013.40505+100-6010.001010Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

402.24 €

100 Pieces Per Package

1 pack 25 Days 10320[Other] vertical mount40.4013.40505+100-6010.001010Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

402.24 €

100 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount40.4013.40505+100-6010.001010Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

386.56 €

50 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount40.4014.40505+100-6010.001010Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

453.79 €

50 Pieces Per Package

1 pack 8 Days 10320[Other] vertical mount40.4013.4060.005+100-6010.001212Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

476.19 €

50 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount40.4013.4060.005+100-6010.001212Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

476.19 €

50 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount40.4013.4060.005+100-6010.001212Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

458.27 €

50 Pieces Per Package

1 pack 26 Days 10320[Other] vertical mount40.4014.4060.005+100-6010.001212Light greyPin enclosure - PCBPlug+ one-hand locking mechanism

341.73 €

200 Pieces Per Package

1 pack 8 Days 10320straight13.410.0016.205--10.0022Light greyPin enclosure - PCBPin strip-

453.79 €

200 Pieces Per Package

1 pack 26 Days 10320straight13.410.0016.205--10.0022Light greyPin enclosure - PCBPin strip-

476.19 €

200 Pieces Per Package

1 pack 8 Days 10320straight1513.4016.205--10.0033Light greyPin enclosure - PCBPin strip-

588.24 €

200 Pieces Per Package

1 pack 26 Days 10320straight1513.4016.205--10.0033Light greyPin enclosure - PCBPin strip-

588.24 €

200 Pieces Per Package

1 pack 26 Days 10320straight1513.4016.205--10.0033Light greyPin enclosure - PCBPin strip-

570.31 €

200 Pieces Per Package

1 pack 8 Days 10320straight16.2013.40205--10.0044Light greyPin enclosure - PCBPin strip-

677.87 €

200 Pieces Per Package

1 pack 26 Days 10320straight16.2013.40205--10.0044Light greyPin enclosure - PCBPin strip-

677.87 €

200 Pieces Per Package

1 pack 26 Days 10320straight16.2013.40205--10.0044Light greyPin enclosure - PCBPin strip-

408.96 €

100 Pieces Per Package

1 pack 26 Days 10320straight16.2013.4025.005--10.0055Light greyPin enclosure - PCBPin strip-

408.96 €

100 Pieces Per Package

1 pack 26 Days 10320straight16.2013.4025.005--10.0055Light greyPin enclosure - PCBPin strip-

424.65 €

100 Pieces Per Package

1 pack 8 Days 10320straight16.2013.40305--10.0066Light greyPin enclosure - PCBPin strip-

480.67 €

100 Pieces Per Package

1 pack 26 Days ----------------

480.67 €

100 Pieces Per Package

1 pack 26 Days 10320straight16.2013.40305--10.0066Light greyPin enclosure - PCBPin strip-

570.31 €

100 Pieces Per Package

1 pack 8 Days 10320straight16.2013.40405--10.0088Light greyPin enclosure - PCBPin strip-

621.85 €

100 Pieces Per Package

1 pack 26 Days 10320straight16.2013.40405--10.0088Light greyPin enclosure - PCBPin strip-

621.85 €

100 Pieces Per Package

1 pack 26 Days 10320straight16.2013.40405--10.0088Light greyPin enclosure - PCBPin strip-

711.48 €

100 Pieces Per Package

1 pack 8 Days 10320straight16.2013.40505--10.001010Light greyPin enclosure - PCBPin strip-

767.51 €

100 Pieces Per Package

1 pack 26 Days 10320straight16.2013.40505--10.001010Light greyPin enclosure - PCBPin strip-

767.51 €

100 Pieces Per Package

1 pack 26 Days 10320straight16.2013.40505--10.001010Light greyPin enclosure - PCBPin strip-

431.37 €

50 Pieces Per Package

1 pack 8 Days 10320straight16.2013.4060.005--10.001212Light greyPin enclosure - PCBPin strip-

453.79 €

50 Pieces Per Package

1 pack 26 Days 10320straight16.2013.4060.005--10.001212Light greyPin enclosure - PCBPin strip-

453.79 €

50 Pieces Per Package

1 pack 26 Days 10320straight16.2013.4060.005--10.001212Light greyPin enclosure - PCBPin strip-

420.17 €

100 Pieces Per Package

1 pack 8 Days 15630straight35.0013.4039.007.5+100-6010.0055Light greySocket enclosure - cablePin strip+ strap handle

184.87 €

100 Pieces Per Package

1 pack 8 Days 15630straight13.412.5016.207.5--10.0022Light greyPin enclosure - PCBPin strip-

252.09 €

100 Pieces Per Package

1 pack 8 Days 15630straight16.2013.40207.5--10.0033Light greyPin enclosure - PCBPin strip-

308.12 €

100 Pieces Per Package

1 pack 7 Days 15630straight16.2013.4027.57.5--10.0044Light greyPin enclosure - PCBPin strip-

379.83 €

100 Pieces Per Package

1 pack 7 Days 15630straight16.2013.4035.007.5--10.0055Light greyPin enclosure - PCBPin strip-

Loading...

  1. 1

Basic information

Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.2 AWG max. 12
AWG (min.) 24 No. of rows 1 Contact material Cathode copper
Case material Polyphthalamide (PPA GF) Connection (components) Print Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 2092 Industrial goods Yes

Tech Support