1-conductor female plug 231【10-100 Pieces Per Package】

1-conductor female plug 231

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
231-209/026-000/035-000
231-215/026-000
231-216/026-000
231-302/025-037/032-000
231-303/025-037/032-000
231-317/026-047/035-000
231-319/026-000/035-000
231-323/026-000/035-000
231-702/026-047
231-703/025-000
231-703/026-000
231-704/025-000
231-705/026-000
231-706/026-000
231-707/026-000
231-708/026-000
231-709/026-000
231-711/026-000
231-712/026-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Pins per row Contact material Colour Connector type Connector features
-

224.08 €

25 Pieces Per Package

1 pack Available 26 Days -63061.4514.366.507.5--99Cathode copper, tin platedGreyPlug+ lateral latch

130.71 €

10 Pieces Per Package

1 pack Available 25 Days -63026.4514.3997.5--1515Cathode copper, tin platedGreyPlug-

117.64 €

10 Pieces Per Package

1 pack 7 Days -63026.4514.3119.007.5--1616Cathode copper, tin platedGreyPlug-
-

337.79 €

100 Pieces Per Package

1 pack Available 4 Days 16-14.311.6656.455.08+85-6022Copper alloyOrangeSocketencodable
-

368.63 €

100 Pieces Per Package

1 pack 4 Days 1632016.7414.356.455.08+85-6033Copper alloyOrangeSocketencodable
-

335.01 €

25 Pieces Per Package

1 pack 4 Days -32061.4514.387.865.08+85-601717Cu-alloy, tin platedOrangeSocketencodable
-

169.43 €

10 Pieces Per Package

1 pack Available 4 Days -32061.4514.398.025.08+85-601919Cu-alloy, tin platedOrangeSocketencodable
-

173.65 €

10 Pieces Per Package

1 pack 4 Days -32061.4514.3118.345.08+85-602323Cu-alloy, tin platedOrangeSocketencodable
-

213.16 €

100 Pieces Per Package

1 pack Available 26 Days -50014.314.2026.457.62--22Cathode copper, tin platedOrangeSocket-
-

123.24 €

50 Pieces Per Package

1 pack 7 Days -50021.8214.326.457.62--33Cathode copper, tin platedOrangeSocket-

224.08 €

100 Pieces Per Package

1 pack 8 Days -63021.8214.326.457.62--33Cathode copper, tin platedOrangeSocket-
-

174.89 €

50 Pieces Per Package

1 pack Available 26 Days -50026.4514.329.447.62--44Cathode copper, tin platedOrangeSocket-

184.87 €

50 Pieces Per Package

1 pack 25 Days -63026.4514.337.067.62--55Cathode copper, tin platedOrangeSocket-

218.48 €

50 Pieces Per Package

1 pack 8 Days -63026.4514.344.687.62--66Cathode copper, tin platedOrangeSocket-

246.49 €

50 Pieces Per Package

1 pack 8 Days -63026.4514.352.307.62--77Cathode copper, tin platedOrangeSocket-

145.65 €

25 Pieces Per Package

1 pack 7 Days -63026.4514.359.927.62--88Cathode copper, tin platedOrangeSocket-

162.45 €

25 Pieces Per Package

1 pack 7 Days -63026.4514.367.547.62--99Cathode copper, tin platedOrangeSocket-

196.07 €

25 Pieces Per Package

1 pack 7 Days -63026.4514.382.787.62--1111Cathode copper, tin platedOrangeSocket-

207.27 €

25 Pieces Per Package

1 pack 8 Days -63026.4514.390.407.62--1212Cathode copper, tin platedOrangeSocket-

Loading...

  1. 1

Basic information

Connection direction straight Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08
AWG max. 12 AWG (min.) 28 Stripping length (max.)(mm) 9
No. of rows 1 Case material Polyamide 6.6 Pin strip type (category) Socket enclosure - cable
Connection (components) Spring-loaded terminal Connector contact surface Tin plated Connectors wire-to-board
Series (connectors) 231 Industrial goods Yes

Tech Support