Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Nominal current (details) (A) | Cross section (max.) (mm²) | Min. cross section (mm²) | Cross section (mm²) | AWG max. | AWG (min.) | AWG | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Connector type (category) | Type (misc.) | Colour | Pin strip type (category) | Connector type | Connector features | Connector contact surface | Connectors | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.48 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | 320 | right angle | 26.6 | 18.8 | 29.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 2 | 2 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | ||
294.05 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 630 | straight | 16.50 | 14.3 | 26.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 3 | 3 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | ||
- | 464.59 € | 100 Pieces Per Package | 1 pack | Available | 24 Days | 630 | straight | 21.5 | 14.3 | 61.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 4 | 4 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |
- | 490.83 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 630 | straight | 26.45 | 14.3 | 26.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 5 | 5 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |
268.89 € | 50 Pieces Per Package | 1 pack | 24 Days | 320 | right angle | 29.6 | 18.8 | 51.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 7 | 7 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | |||
252.09 € | 50 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 36.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 7 | 7 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
333.41 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 630 | straight | 26.45 | 14.3 | 36.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 7 | 7 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | ||
285.72 € | 50 Pieces Per Package | 1 pack | 8 Days | 630 | straight | 26.45 | 14.3 | 41.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 8 | 8 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
- | 377.13 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 630 | straight | 26.45 | 14.3 | 41.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 8 | 8 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
184.87 € | 25 Pieces Per Package | 1 pack | 25 Days | 320 | right angle | 29.6 | 18.8 | 61.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 9 | 9 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | |||
319.33 € | 50 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 46.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 9 | 9 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
352.95 € | 50 Pieces Per Package | 1 pack | 8 Days | 630 | straight | 26.45 | 14.3 | 51.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 10 | 10 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
- | 453.65 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 630 | straight | 26.45 | 14.3 | 51.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 10 | 10 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
201.67 € | 25 Pieces Per Package | 1 pack | 25 Days | 320 | right angle | 29.6 | 18.8 | 71.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 11 | 11 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | |||
212.88 € | 25 Pieces Per Package | 1 pack | 8 Days | 630 | straight | 26.45 | 14.3 | 56.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 11 | 11 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
218.48 € | 25 Pieces Per Package | 1 pack | 24 Days | 320 | right angle | 26.45 | 18.8 | 76.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 12 | 12 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | |||
212.88 € | 25 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 61.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 12 | 12 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
235.28 € | 25 Pieces Per Package | 1 pack | 24 Days | 320 | right angle | 29.6 | 18.8 | 81.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 13 | 13 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | |||
240.88 € | 25 Pieces Per Package | 1 pack | 8 Days | 630 | straight | 26.45 | 14.3 | 71.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 14 | 14 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
268.89 € | 25 Pieces Per Package | 1 pack | 24 Days | 320 | right angle | 29.6 | 18.8 | 91.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 15 | 15 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | |||
128.84 € | 10 Pieces Per Package | 1 pack | 8 Days | 320 | right angle | 29.6 | 18.8 | 96.6 | - | - | - | 2.5 | - | - | - | 5 | +85 | -60 | - | 16 | 16 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | - | - | - | - | |||
280.11 € | 25 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 81.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 16 | 16 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
151.25 € | 10 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 101.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 5 | - | - | 9 | 20 | 20 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
168.05 € | 100 Pieces Per Package | 1 pack | 24 Days | 630 | straight | 18.8 | 14.00 | 26.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 2 | 2 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
- | 251.40 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | 630 | straight | 18.8 | 14.00 | 26.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 2 | 2 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |
- | 333.41 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | 630 | straight | 21.5 | 18.8 | 26.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 3 | 3 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
- | 333.41 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | 630 | straight | 21.5 | 18.8 | 26.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 3 | 3 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
- | 414.29 € | 100 Pieces Per Package | 1 pack | Available | 24 Days | 630 | straight | 21.5 | 14.3 | 61.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 3 | 3 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
140.04 € | 50 Pieces Per Package | 1 pack | 8 Days | 500 | right angle | 26.45 | 14.3 | 34.8 | - | - | - | 2.5 | - | - | 12 | 7.5 | +85 | -60 | - | 3 | 3 | Cathode copper, tin plated | PA 6.6 | Parallel (to the PCB) | Edge connector (receptacle) | - | Light grey | - | Edge connector | + sleeve | - | - | - | |||
168.05 € | 50 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 18.8 | 29 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 4 | 4 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
207.27 € | 50 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 18.8 | 36.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 5 | 5 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
4.45 € | 1 | Available | 3 Days | 630 | straight | 26.45 | 14.3 | 36.5 | 16 | 2.5 | 0.08 | 0.08 -2.5 | 12 | 28 | - | 7.5 | - | - | 9 | 5 | 5 | Copper alloy | PA 66 | - | - | Terminal blocks | - | Socket enclosure - cable | Socket | - | - | wire-to-board | 721 | |||
- | 322.48 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 630 | straight | 36.50 | 14.3 | 61.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 5 | 5 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
229.68 € | 50 Pieces Per Package | 1 pack | 24 Days | 630 | straight | 26.45 | 18.8 | 44.00 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 6 | 6 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
- | 300.61 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 630 | straight | 26.45 | 18.8 | 44.00 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 6 | 6 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
229.68 € | 50 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 44.00 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 6 | 6 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
- | 344.33 € | 50 Pieces Per Package | 1 pack | Available | 24 Days | 630 | straight | 44.00 | 14.3 | 61.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 6 | 6 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
263.29 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
- | 344.33 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 630 | straight | 26.45 | 18.8 | 51.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 7 | 7 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
263.29 € | 50 Pieces Per Package | 1 pack | 8 Days | 630 | straight | 26.45 | 14.3 | 51.5 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 7 | 7 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
162.45 € | 25 Pieces Per Package | 1 pack | 25 Days | 630 | straight | 26.45 | 18.8 | 59 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 8 | 8 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
162.45 € | 25 Pieces Per Package | 1 pack | 8 Days | 630 | straight | 26.45 | 14.3 | 59 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 8 | 8 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
- | 431.79 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 630 | straight | 59.00 | 14.3 | 61.45 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 8 | 8 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
- | 196.75 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 630 | straight | 26.45 | 14.3 | 59 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 8 | 8 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
179.27 € | 25 Pieces Per Package | 1 pack | 24 Days | 630 | straight | 26.45 | 18.8 | 66.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 9 | 9 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
179.27 € | 25 Pieces Per Package | 1 pack | 8 Days | 630 | straight | 26.45 | 14.3 | 66.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 9 | 9 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
- | 235.01 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 630 | straight | 61.45 | 14.3 | 66.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 9 | 9 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
201.67 € | 25 Pieces Per Package | 1 pack | 25 Days | 630 | straight | 26.45 | 18.8 | 74 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 10 | 10 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
201.67 € | 25 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 74 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 10 | 10 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
207.27 € | 25 Pieces Per Package | 1 pack | 24 Days | 630 | straight | 26.45 | 14.3 | 74 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 10 | 10 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
87.39 € | 10 Pieces Per Package | 1 pack | 24 Days | 630 | straight | 26.45 | 18.8 | 81.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 11 | 11 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
201.67 € | 25 Pieces Per Package | 1 pack | 24 Days | 630 | straight | 26.45 | 14.3 | 81.50 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 11 | 11 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
218.48 € | 25 Pieces Per Package | 1 pack | 25 Days | 630 | straight | 26.45 | 18.8 | 89 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 12 | 12 | Copper alloy | PA 66 | Parallel (to the PCB) | - | - | Light grey | Socket enclosure - cable | Socket | + snap-in nibs | Tin plated | wire-to-board | 721 | |||
218.48 € | 25 Pieces Per Package | 1 pack | 7 Days | 630 | straight | 26.45 | 14.3 | 89 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 12 | 12 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |||
- | 278.76 € | 25 Pieces Per Package | 1 pack | Available | 24 Days | 630 | straight | 26.45 | 14.3 | 89 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 12 | 12 | Copper alloy | PA 66 | - | - | - | Light grey | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 | |
348.72 € | 25 Pieces Per Package | 1 pack | Available | 24 Days | 630 | straight | 26.45 | 14.3 | 119.00 | - | 2.5 | 0.08 | - | 12 | 28 | - | 7.5 | - | - | 9 | 16 | 16 | Copper alloy | PA 66 | - | - | - | - | Socket enclosure - cable | Socket | - | Tin plated | wire-to-board | 721 |
Loading...
Nominal current(A) | 16 | No. of rows | 1 | Connection (components) | Spring-loaded terminal |
---|---|---|---|---|---|
Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Nominal current (details)(A)
Cross section (max.)(mm²)
Min. cross section(mm²)
Cross section(mm²)
AWG max.
AWG (min.)
AWG
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Contact material
Case material
Connector orientation
Connector type (category)
Type (misc.)
Colour
Pin strip type (category)
Connector type
Connector features
Connector contact surface
Connectors
Series (connectors)
Filter by standard shipping days
Optional Attributes