Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
734-107/033-000 |
734-113/000-047 |
734-116/000-047 |
734-116/000-047/034-000 |
734-219 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
285.72 € | 50 Pieces Per Package | 1 pack | 8 Days | 26.7 | 3.50 | 7 | 7 | Light grey | |||
453.79 € | 50 Pieces Per Package | 1 pack | 26 Days | 47.70 | 3.50 | 13 | 13 | Light grey | |||
280.11 € | 25 Pieces Per Package | 1 pack | 8 Days | 58.2 | 3.50 | 16 | 16 | Light grey | |||
- | 296.92 € | 25 Pieces Per Package | 1 pack | 26 Days | 58.2 | 3.50 | 16 | 16 | Light grey | ||
319.33 € | 25 Pieces Per Package | 1 pack | 26 Days | 74.59 | 3.81 | 19 | 19 | Orange |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 300 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 18.60 | Product size (length)(mm) | 13.40 | Cross section (max.)(mm²) | 1.5 |
Min. cross section(mm²) | 0.08 | AWG max. | 14 | AWG (min.) | 28 |
Stripping length (max.)(mm) | 7.00 | No. of rows | 1 | Contact material | Copper alloy |
Case material | PA 66 | Pin strip type (category) | Socket enclosure - cable | Connector type | Socket |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 734 | Industrial goods | Yes |
Configure