Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Nominal current (details) (A) | Nominal voltage (details) (V) | Contact spacing (mm) | Max. temperature (°C) | Min. temperature (°C) | Total number of pins | Pins per row | Contact material | Case material | Connector orientation | Connection | Colour | Connector type | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 100 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 24.8 | 14.3 | 26.45 | - | - | 5 | - | - | 2 | 2 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
128.84 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 29.8 | - | - | 5 | - | - | 3 | 3 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
162.45 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 34.8 | 16 | 4000 | 5 | - | - | 4 | 4 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | CAGE CLAMP® | Grey | Socket | + sleeve | |||
201.67 € | 50 Pieces Per Package | 1 pack | 25 Days | 15 | 320 | 26.45 | 14.3 | 39.8 | - | - | 5 | - | - | 5 | 5 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
280.11 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 44.8 | - | - | 5 | - | - | 6 | 6 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
312.60 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 49.8 | - | - | 5 | - | - | 7 | 7 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
252.09 € | 50 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 49.8 | - | - | 5 | - | - | 7 | 7 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
162.45 € | 25 Pieces Per Package | 1 pack | 26 Days | 15 | 320 | 49.80 | 14.3 | 61.45 | - | - | 5 | - | - | 7 | 7 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
341.73 € | 50 Pieces Per Package | 1 pack | 25 Days | 15 | 320 | 26.45 | 14.3 | 54.8 | - | - | 5 | - | - | 8 | 8 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | - | |||
285.72 € | 50 Pieces Per Package | 1 pack | 21 Days | 15 | 320 | 26.45 | 14.3 | 54.8 | - | - | 5 | - | - | 8 | 8 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
- | 355.27 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 15 | 320 | 26.45 | 14.3 | 54.8 | - | - | 5 | - | - | 8 | 8 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | - | |
168.05 € | 25 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 59.8 | - | - | 5 | - | - | 9 | 9 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
190.47 € | 25 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 64.8 | - | - | 5 | - | - | 10 | 10 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
201.67 € | 25 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.50 | 18.8 | 56.50 | - | - | 5 | - | - | 11 | 11 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + snap-in nibs | |||
207.27 € | 25 Pieces Per Package | 1 pack | 25 Days | 15 | 320 | 26.45 | 14.3 | 69.80 | - | - | 5 | - | - | 11 | 11 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
207.27 € | 25 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 74.8 | - | - | 5 | - | - | 12 | 12 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
252.09 € | 25 Pieces Per Package | 1 pack | 21 Days | 15 | 320 | 26.45 | 14.3 | 79.8 | - | - | 5 | - | - | 13 | 13 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
235.28 € | 25 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 84.8 | - | - | 5 | - | - | 14 | 14 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
285.72 € | 25 Pieces Per Package | 1 pack | 21 Days | 15 | 320 | 26.45 | 14.3 | 89.80 | - | - | 5 | - | - | 15 | 15 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
252.09 € | 25 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 89.80 | - | - | 5 | - | - | 15 | 15 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
117.64 € | 10 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 94.8 | - | - | 5 | - | - | 16 | 16 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
140.04 € | 10 Pieces Per Package | 1 pack | 26 Days | 15 | 320 | 26.45 | 14.3 | 99.8 | - | - | 5 | - | - | 17 | 17 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
145.65 € | 10 Pieces Per Package | 1 pack | 25 Days | 15 | 320 | 26.45 | 14.3 | 104.8 | - | - | 5 | - | - | 18 | 18 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
140.04 € | 10 Pieces Per Package | 1 pack | 25 Days | 15 | 320 | 26.45 | 14.3 | 109.8 | - | - | 5 | - | - | 19 | 19 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
145.65 € | 10 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 114.8 | - | - | 5 | - | - | 20 | 20 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | + sleeve | |||
168.05 € | 10 Pieces Per Package | 1 pack | 21 Days | 15 | 320 | 26.45 | 14.3 | 119.8 | - | - | 5 | - | - | 21 | 21 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
151.25 € | 10 Pieces Per Package | 1 pack | 21 Days | 15 | 320 | 26.45 | 14.3 | 119.8 | - | - | 5 | - | - | 21 | 21 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | - | |||
179.27 € | 10 Pieces Per Package | 1 pack | 21 Days | 15 | 320 | 26.45 | 14.3 | 124.8 | - | - | 5 | - | - | 22 | 22 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | + sleeve | |||
162.45 € | 10 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 124.8 | - | - | 5 | - | - | 22 | 22 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | - | |||
184.87 € | 10 Pieces Per Package | 1 pack | 26 Days | 15 | 320 | 26.45 | 14.3 | 129.8 | - | - | 5 | - | - | 23 | 23 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | - | |||
190.47 € | 10 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 134.8 | - | - | 5 | - | - | 24 | 24 | Cathode copper | Polyphthalamide (PPA GF) | - | - | Grey | Socket | - | |||
173.65 € | 10 Pieces Per Package | 1 pack | 8 Days | 15 | 320 | 26.45 | 14.3 | 134.8 | - | - | 5 | - | - | 24 | 24 | Cathode copper | Polyphthalamide (PPA GF) | Parallel (to the PCB) | - | Grey | Socket | - | |||
134.44 € | 50 Pieces Per Package | 1 pack | 8 Days | - | 630 | 26.45 | 14.3 | 29.8 | - | - | 7.5 | - | - | 3 | 3 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
- | 174.89 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | - | 630 | 26.45 | 14.3 | 29 | - | - | - | - | - | 4 | 4 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + cover | |
173.65 € | 50 Pieces Per Package | 1 pack | 26 Days | - | 630 | 26.45 | 14.3 | 37.30 | - | - | 7.5 | - | - | 4 | 4 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
207.27 € | 50 Pieces Per Package | 1 pack | 8 Days | - | 630 | 26.45 | 14.3 | 44.8 | - | - | 7.5 | - | - | 5 | 5 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
- | 262.35 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | - | 630 | 26.45 | 14.3 | 44.00 | - | - | - | - | - | 6 | 6 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + cover | |
156.85 € | 25 Pieces Per Package | 1 pack | 26 Days | - | 630 | 26.45 | 14.3 | 57.3 | - | - | 7.5 | - | - | 6 | 6 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + sleeve | |||
123.24 € | 25 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
140.04 € | 25 Pieces Per Package | 1 pack | 21 Days | - | 630 | 26.45 | 14.3 | 59.8 | - | - | 7.5 | - | - | 7 | 7 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
196.07 € | 25 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
162.45 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 630 | 26.45 | 14.3 | 67.30 | - | - | 7.5 | - | - | 8 | 8 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
196.07 € | 25 Pieces Per Package | 1 pack | 21 Days | - | 630 | 26.45 | 14.3 | 79.8 | - | - | 7.5 | - | - | 9 | 9 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + sleeve | |||
173.65 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 630 | 26.45 | 14.3 | 74.8 | - | - | 7.5 | - | - | 9 | 9 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
212.88 € | 25 Pieces Per Package | 1 pack | 21 Days | - | 630 | 26.45 | 14.3 | 87.3 | - | - | 7.5 | - | - | 10 | 10 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + sleeve | |||
- | 289.68 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | - | 630 | 61.45 | 14.3 | 87.3 | - | - | 7.5 | - | - | 10 | 10 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + lateral latch | |
196.07 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 630 | 26.45 | 14.3 | 82.30 | - | - | 7.5 | - | - | 10 | 10 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
100.83 € | 10 Pieces Per Package | 1 pack | 21 Days | - | 630 | 26.45 | 14.3 | 94.8 | - | - | 7.5 | - | - | 11 | 11 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + sleeve | |||
85.15 € | 10 Pieces Per Package | 1 pack | 21 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
109.79 € | 10 Pieces Per Package | 1 pack | 25 Days | - | 630 | 26.45 | 14.3 | 102.3 | - | - | 7.5 | - | - | 12 | 12 | Cathode copper, tin plated | Polyamide 6.6 | - | - | Grey | Plug | + sleeve | |||
91.87 € | 10 Pieces Per Package | 1 pack | 8 Days | - | 630 | 26.45 | 14.3 | 97.30 | - | - | 7.5 | - | - | 12 | 12 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
100.83 € | 10 Pieces Per Package | 1 pack | 21 Days | - | 630 | 26.45 | 14.3 | 104.8 | - | - | 7.5 | - | - | 13 | 13 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
123.24 € | 10 Pieces Per Package | 1 pack | 26 Days | - | 630 | 26.45 | 14.3 | 127.30 | - | - | 7.5 | - | - | 16 | 16 | Cathode copper, tin plated | Polyamide 6.6 | Parallel (to the PCB) | - | Grey | Plug | + sleeve | |||
173.65 € | 100 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 24.96 | 14.3 | 26.45 | - | - | 5.08 | +85 | -60 | 2 | 2 | Copper alloy | Polyamide 6.6 | - | - | Orange | Socket | encodable | |||
128.84 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 14.3 | 30.04 | - | - | 5.08 | +85 | -60 | 3 | 3 | Copper alloy | Polyamide 6.6 | - | - | Orange | Socket | encodable | |||
162.45 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 14.3 | 35.12 | - | - | 5.08 | +85 | -60 | 4 | 4 | Copper alloy | Polyamide 6.6 | - | - | Orange | Socket | encodable | |||
201.67 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 14.3 | 40.2 | - | - | 5.08 | +85 | -60 | 5 | 5 | Copper alloy | Polyamide 6.6 | - | - | Orange | Socket | encodable | |||
280.11 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 14.3 | 45.28 | - | - | 5.08 | +85 | -60 | 6 | 6 | Copper alloy | Polyamide 6.6 | - | - | Orange | Socket | encodable | |||
218.48 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 320 | 26.45 | 14.3 | 45.28 | - | - | 5.08 | +85 | -60 | 6 | 6 | Copper alloy | Polyamide 6.6 | - | - | Orange | Socket | encodable | |||
312.60 € | 50 Pieces Per Package | 1 pack | 21 Days | 16 | 320 | 26.45 | 14.3 | 50.36 | - | - | 5.08 | +85 | -60 | 7 | 7 | Copper alloy | Polyamide 6.6 | - | - | Orange | Socket | encodable |
Loading...
Connection direction | straight | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 |
---|---|---|---|---|---|
AWG max. | 12 | AWG (min.) | 28 | Stripping length (max.)(mm) | 9 |
No. of rows | 1 | Pin strip type (category) | Socket enclosure - cable | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 231 |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Nominal current (details)(A)
Nominal voltage (details)(V)
Contact spacing(mm)
Max. temperature(°C)
Min. temperature(°C)
Total number of pins
Pins per row
Contact material
Case material
Connector orientation
Connection
Colour
Connector type
Connector features
Filter by standard shipping days
Optional Attributes