Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Contact material | Case material | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.55 € | 100 Pieces Per Package | 1 pack | Available | 31 Days | 10 | 320 | 24.8 | 25.6 | 5 | 2 | 2 | Copper alloy | PA 66 | encodable | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 10 | 320 | 25.60 | 29.8 | 5 | 3 | 3 | Copper alloy | PA 66 | encodable | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 31 Days | 10 | 320 | 25.60 | 34.8 | 5 | 4 | 4 | Copper alloy | PA 66 | encodable | ||
235.28 € | 50 Pieces Per Package | 1 pack | 7 Days | 10 | 320 | 25.60 | 39.8 | 5 | 5 | 5 | Copper alloy | PA 66 | encodable | |||
280.11 € | 50 Pieces Per Package | 1 pack | 30 Days | 10 | 320 | 25.60 | 44.8 | 5 | 6 | 6 | Copper alloy | PA 66 | encodable | |||
323.81 € | 50 Pieces Per Package | 1 pack | 30 Days | 10 | 320 | 25.60 | 49.8 | 5 | 7 | 7 | Copper alloy | PA 66 | encodable | |||
368.63 € | 50 Pieces Per Package | 1 pack | 7 Days | 10 | 320 | 25.60 | 54.8 | 5 | 8 | 8 | Copper alloy | PA 66 | encodable | |||
413.44 € | 50 Pieces Per Package | 1 pack | 30 Days | 10 | 320 | 25.60 | 59.8 | 5 | 9 | 9 | Copper alloy | PA 66 | encodable | |||
256.88 € | 25 Pieces Per Package | 1 pack | Available | 31 Days | 10 | 320 | 25.60 | 64.8 | 5 | 10 | 10 | Copper alloy | PA 66 | encodable | ||
246.49 € | 25 Pieces Per Package | 1 pack | 30 Days | 10 | 320 | 25.60 | 74.8 | 5 | 12 | 12 | Copper alloy | PA 66 | encodable | |||
117.64 € | 10 Pieces Per Package | 1 pack | 30 Days | 10 | 320 | 25.60 | 84.8 | 5 | 14 | 14 | Copper alloy | PA 66 | encodable | |||
145.65 € | 10 Pieces Per Package | 1 pack | 30 Days | 10 | 320 | 25.60 | 94.8 | 5 | 16 | 16 | Copper alloy | PA 66 | encodable | |||
179.27 € | 10 Pieces Per Package | 1 pack | 7 Days | 10 | 320 | 25.60 | 114.8 | 5 | 20 | 20 | Copper alloy | PA 66 | encodable | |||
112.04 € | 50 Pieces Per Package | 1 pack | 30 Days | 16 | 630 | 25.60 | 27.3 | 7.5 | 2 | 2 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | |||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 31 Days | 16 | 630 | 25.60 | 34.8 | 7.5 | 3 | 3 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | ||
224.08 € | 50 Pieces Per Package | 1 pack | Available | 31 Days | 16 | 630 | 25.60 | 42.3 | 7.5 | 4 | 4 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | ||
246.49 € | 50 Pieces Per Package | 1 pack | 30 Days | 16 | 630 | 25.60 | 49.8 | 7.5 | 5 | 5 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | |||
134.44 € | 25 Pieces Per Package | 1 pack | 30 Days | 16 | 630 | 25.60 | 57.3 | 7.5 | 6 | 6 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | |||
168.05 € | 25 Pieces Per Package | 1 pack | 30 Days | 16 | 630 | 25.60 | 64.8 | 7.5 | 7 | 7 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | |||
213.16 € | 25 Pieces Per Package | 1 pack | Available | 31 Days | 16 | 630 | 25.60 | 72.3 | 7.5 | 8 | 8 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | ||
218.48 € | 25 Pieces Per Package | 1 pack | 30 Days | 16 | 630 | 25.60 | 79.8 | 7.5 | 9 | 9 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | |||
267.81 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | 16 | 630 | 25.60 | 87.3 | 7.5 | 10 | 10 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | ||
107.55 € | 10 Pieces Per Package | 1 pack | 30 Days | 16 | 630 | 25.60 | 94.8 | 7.5 | 11 | 11 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve | |||
117.64 € | 10 Pieces Per Package | 1 pack | 30 Days | 16 | 630 | 25.60 | 102.3 | 7.5 | 12 | 12 | Cathode copper | Polyphthalamide (PPA GF) | + sleeve |
Loading...
Connection direction | straight | Product size (length)(mm) | 15.00 | Cross section (max.)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section(mm²) | 0.2 | AWG max. | 12 | AWG (min.) | 24 |
Max. temperature(°C) | +100 | Min. temperature(°C) | -60 | Stripping length (max.)(mm) | 11.00 |
No. of rows | 1 | Colour | Light grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2721 | Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Contact material
Case material
Connector features
Filter by standard shipping days
Optional Attributes