1-conductor female plug, clamping collar 721【10-100 Pieces Per Package】

1-conductor female plug, clamping collar 721

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
721-102/031-000
721-103/031-000
721-104/031-000
721-105/031-000
721-106/027-000
721-106/031-000
721-107/031-000
721-108/031-000
721-109/027-000
721-109/031-000
721-111/027-000
721-111/031-000
721-112/027-000
721-112/031-000
721-113/027-000
721-114/031-000
721-115/027-000
721-115/031-000
721-116/027-000
721-116/031-000
721-120/031-000
721-202/031-000
721-204/031-000
721-205/031-000
721-206/031-000
721-206/031-047
721-207/031-000
721-208/031-000
721-210/031-000
721-211/031-000
721-212/031-000
721-303/031-000
721-304/031-000
721-304/031-047
721-305/031-000
721-307/031-000
721-308/031-000
721-309/031-000
721-310/031-000
721-311/031-000
721-312/031-000
721-314/031-000
721-315/031-000
721-332/031-000
721-333/031-000
721-334/031-000
721-335/031-000
721-336/031-000
721-337/031-000
721-338/031-000
721-339/031-000
721-341/031-000
721-342/031-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Stripping length (max.)
(mm)
Total number of pins Pins per row Contact material Colour Connector features Connector contact surface

184.87 €

100 Pieces Per Package

1 pack 8 Days 16630straight24.814.326.455922Copper alloyLight grey+ sleeveTin plated

128.84 €

50 Pieces Per Package

1 pack 25 Days 16630straight26.4514.329.85933Cathode copper, tin platedLight grey+ sleeve-

168.05 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.334.85944Copper alloyLight grey+ sleeveTin plated

196.07 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.339.85955Copper alloyLight grey+ sleeveTin plated

296.92 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.344.85966Copper alloyLight grey+ sleeveTin plated

240.88 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.344.85966Copper alloyLight grey+ sleeveTin plated

263.29 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.349.85977Copper alloyLight grey+ sleeveTin plated

296.92 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.354.85988Copper alloyLight grey+ sleeveTin plated

201.67 €

25 Pieces Per Package

1 pack 8 Days 16630straight26.4514.359.85999Copper alloyLight grey+ sleeveTin plated

173.65 €

25 Pieces Per Package

1 pack 8 Days 16630straight26.4514.359.85999Copper alloyLight grey+ sleeveTin plated

235.28 €

25 Pieces Per Package

1 pack 26 Days 16630straight26.4514.369.80591111Copper alloyLight grey+ sleeveTin plated

201.67 €

25 Pieces Per Package

1 pack 25 Days 16630straight26.4514.369.80591111Copper alloyLight grey+ sleeveTin plated

252.09 €

25 Pieces Per Package

1 pack 8 Days 16630straight26.4514.374.8591212Copper alloyLight grey+ sleeveTin plated

218.48 €

25 Pieces Per Package

1 pack 8 Days 16630straight26.4514.374.8591212Copper alloyLight grey+ sleeveTin plated

268.89 €

25 Pieces Per Package

1 pack 25 Days 16630straight26.4514.379.8591313Copper alloy-+ sleeveTin plated

252.09 €

25 Pieces Per Package

1 pack 25 Days 16630straight26.4514.384.8591414Copper alloyLight grey+ sleeveTin plated

308.12 €

25 Pieces Per Package

1 pack 25 Days 16630straight26.4514.389.80591515Copper alloyLight grey+ sleeveTin plated

268.89 €

25 Pieces Per Package

1 pack 26 Days 16630straight26.4514.389.80591515Copper alloyLight grey+ sleeveTin plated

134.44 €

10 Pieces Per Package

1 pack 8 Days 16630straight26.4514.394.8591616Copper alloyLight grey+ sleeveTin plated

123.24 €

10 Pieces Per Package

1 pack 8 Days 16630straight26.4514.394.8591616Copper alloyLight grey+ sleeveTin plated

145.65 €

10 Pieces Per Package

1 pack 8 Days 16630straight26.4514.3114.8592020Copper alloyLight grey+ sleeveTin plated

98.59 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.327.37.5922Copper alloyLight grey+ sleeveTin plated

173.65 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.342.37.5944Copper alloyLight grey+ sleeveTin plated

207.27 €

50 Pieces Per Package

1 pack 8 Days 16630straight26.4514.349.87.5955Copper alloyLight grey+ sleeveTin plated

128.84 €

25 Pieces Per Package

1 pack 25 Days 16630straight26.4514.357.37.5966Copper alloyLight grey+ sleeveTin plated

140.04 €

25 Pieces Per Package

1 pack 26 Days 16630straight26.4514.357.37.5966Copper alloyLight grey-Tin plated

145.65 €

25 Pieces Per Package

1 pack 26 Days 16630straight26.4514.364.87.5977Copper alloyLight grey+ sleeveTin plated

162.45 €

25 Pieces Per Package

1 pack 25 Days 16630straight26.4514.372.37.5988Copper alloyLight grey+ sleeveTin plated

196.07 €

25 Pieces Per Package

1 pack 25 Days 16630straight26.4514.387.37.591010Copper alloyLight grey+ sleeveTin plated

104.57 €

10 Pieces Per Package

1 pack Available 25 Days 16630straight26.4514.394.87.591111Copper alloyLight grey+ sleeveTin plated

94.11 €

10 Pieces Per Package

1 pack 25 Days 16630straight26.4514.3102.37.591212Copper alloyLight grey+ sleeveTin plated

134.44 €

50 Pieces Per Package

1 pack 8 Days 15300right angle22.8013.1027.255933Copper alloyLight grey+ sleeveTin plated

168.05 €

50 Pieces Per Package

1 pack 8 Days 15300right angle23.8013.1027.255944Copper alloyLight grey+ sleeveTin plated
-

184.87 €

50 Pieces Per Package

1 pack 4 Days 15300right angle23.8013.1027.2558.0044Copper alloyLight grey+ sleeveTin plated

201.67 €

50 Pieces Per Package

1 pack 8 Days 15300right angle24.813.1027.255955Copper alloyLight grey+ sleeveTin plated

268.89 €

50 Pieces Per Package

1 pack 30 Days 15300right angle26.8013.1027.255977Copper alloyLight grey+ sleeveTin plated

301.40 €

50 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1027.805988Copper alloyLight grey+ sleeveTin plated

173.65 €

25 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1028.85999Copper alloyLight grey+ sleeveTin plated

196.07 €

25 Pieces Per Package

1 pack 8 Days 15300right angle27.2513.1029.8591010Copper alloyLight grey+ sleeveTin plated

207.27 €

25 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1034.8591111Copper alloyLight grey+ sleeveTin plated

224.08 €

25 Pieces Per Package

1 pack 8 Days 15300right angle27.2513.1074.8591212Copper alloyLight grey+ sleeveTin plated

257.69 €

25 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1033.80591414Copper alloyLight grey+ sleeveTin plated

117.64 €

10 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1089.80591515Copper alloy-+ sleeveTin plated

109.79 €

50 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1027.37.5922Copper alloyLight grey+ sleeveTin plated

140.04 €

50 Pieces Per Package

1 pack 25 Days 15300right angle27.2513.1034.87.5933Copper alloyLight grey+ sleeveTin plated

179.27 €

50 Pieces Per Package

1 pack 25 Days 15300right angle27.2513.1042.37.5944Copper alloyLight grey+ sleeveTin plated

224.08 €

50 Pieces Per Package

1 pack 4 Days --------------

134.44 €

25 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1057.37.5966Copper alloyLight grey+ sleeveTin plated

145.65 €

25 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1064.87.5977Copper alloyLight grey+ sleeveTin plated

191.29 €

25 Pieces Per Package

1 pack Available 30 Days 15300right angle27.2513.1072.37.5988Copper alloyLight grey+ sleeveTin plated

190.47 €

25 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1079.87.5999Copper alloyLight grey+ sleeveTin plated

94.11 €

10 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.1094.87.591111Copper alloyLight grey+ sleeveTin plated

246.49 €

25 Pieces Per Package

1 pack 30 Days 15300right angle27.2513.10102.37.591212Copper alloyLight grey+ sleeveTin plated

Loading...

  1. 1

Basic information

Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08 AWG max. 12
AWG (min.) 28 No. of rows 1 Case material PA 66
Pin strip type (category) Socket enclosure - cable Connector type Socket Connection (components) Spring-loaded terminal
Connectors wire-to-board Series (connectors) 721 Industrial goods Yes

Tech Support