Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2091-1102/002-000 |
2091-1103/002-000 |
2091-1104/002-000 |
2091-1105/002-000 |
2091-1106/002-000 |
2091-1106/002-1000 |
2091-1108/002-000 |
2091-1110/002-000 |
2091-1112/002-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | Connector features | Connectors | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
201.67 € | 100 Pieces Per Package | 1 pack | 6 Days | 12.40 | 7.00 | 31 | 2 | 2 | + one-hand locking mechanism | board-to-board | |||
252.09 € | 100 Pieces Per Package | 1 pack | 6 Days | 12.40 | 10.5 | 31 | 3 | 3 | + one-hand locking mechanism | wire-to-board | |||
290.20 € | 100 Pieces Per Package | 1 pack | 25 Days | 14 | 12.40 | 31 | 4 | 4 | + one-hand locking mechanism | wire-to-board | |||
196.07 € | 50 Pieces Per Package | 1 pack | 25 Days | 17.5 | 12.40 | 34 | 5 | 5 | + one-hand locking mechanism | wire-to-board | |||
212.88 € | 50 Pieces Per Package | 1 pack | 25 Days | 21 | 12.40 | 34 | 6 | 6 | + one-hand locking mechanism | wire-to-board | |||
240.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 21 | 12.40 | 34 | 6 | 6 | + strap handle | wire-to-board | |||
274.49 € | 50 Pieces Per Package | 1 pack | 6 Days | 28.00 | 12.40 | 34 | 8 | 8 | + one-hand locking mechanism | wire-to-board | |||
341.73 € | 50 Pieces Per Package | 1 pack | 6 Days | 35.00 | 12.40 | 39.00 | 10 | 10 | + one-hand locking mechanism | wire-to-board | |||
402.24 € | 50 Pieces Per Package | 1 pack | 5 Days | - | - | - | - | - | - | - |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 160 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.2 | AWG max. | 14 |
AWG (min.) | 24 | Contact spacing(mm) | 3.50 | Max. temperature(°C) | +100 |
Min. temperature(°C) | -60 | Stripping length (max.)(mm) | 9 | No. of rows | 1 |
Contact material | Cathode copper | Case material | Polyphthalamide (PPA GF) | Colour | Light grey |
Pin strip type (category) | Pin enclosure - PCB | Connector type | Pin strip | Connection (components) | |
Connector contact surface | Tin plated | Series (connectors) | 2091 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Connector features
Connectors
Filter by standard shipping days
Optional Attributes