1-conductor female plug, Locking lever 2721【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2721-102/037-000
2721-103/037-000
2721-104/037-000
2721-105/037-000
2721-105/037-000/134-000
2721-106/037-000
2721-107/037-000
2721-108/037-000
2721-109/037-000
2721-110/037-000
2721-111/037-000
2721-112/037-000
2721-114/037-000
2721-115/037-000
2721-116/037-000
2721-120/037-000
2721-202/037-000
2721-203/037-000
2721-204/037-000
2721-205/037-000
2721-206/037-000
2721-207/037-000
2721-208/037-000
2721-209/037-000
2721-210/037-000
2721-211/037-000
2721-212/037-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Pins per row Contact material Case material Connector features

218.48 €

100 Pieces Per Package

1 pack 30 Days 1032026.7029.85+100-6022Copper alloyPA 66+ lateral latch

156.85 €

50 Pieces Per Package

1 pack 31 Days 1032029.8031.705+100-6033Copper alloyPA 66+ lateral latch

196.07 €

50 Pieces Per Package

1 pack 10 Days 1032029.8036.705+100-6044Copper alloyPA 66+ lateral latch

240.88 €

50 Pieces Per Package

1 pack 9 Days 1032029.8041.705+100-6055Copper alloyPA 66+ lateral latch

280.11 €

50 Pieces Per Package

1 pack 30 Days 1032041.7054.85+100-6055Cathode copperPolyphthalamide (PPA GF)+ lateral latch

285.72 €

50 Pieces Per Package

1 pack 9 Days 1032029.8046.705+100-6066Copper alloyPA 66+ lateral latch

330.53 €

50 Pieces Per Package

1 pack 30 Days 1032029.8051.705+100-6077Copper alloyPA 66+ lateral latch

190.47 €

25 Pieces Per Package

1 pack 31 Days 1032029.8056.705+100-6088Copper alloyPA 66+ lateral latch

212.88 €

25 Pieces Per Package

1 pack 30 Days 1032029.8061.705+100-6099Copper alloyPA 66+ lateral latch

229.68 €

25 Pieces Per Package

1 pack 31 Days 1032029.8066.705+100-601010Copper alloyPA 66+ lateral latch

257.69 €

25 Pieces Per Package

1 pack 30 Days 1032029.8071.705+100-601111Copper alloyPA 66+ lateral latch

274.49 €

25 Pieces Per Package

1 pack 30 Days 1032029.8076.705+100-601212Copper alloyPA 66+ lateral latch

319.33 €

25 Pieces Per Package

1 pack 30 Days 1032029.8086.705+100-601414Copper alloyPA 66+ lateral latch

341.73 €

25 Pieces Per Package

1 pack 30 Days 1032029.8091.705--1515Cathode copperPolyphthalamide (PPA GF)+ actuator

145.65 €

10 Pieces Per Package

1 pack 30 Days 1032029.8096.705+100-601616Copper alloyPA 66+ lateral latch

184.87 €

10 Pieces Per Package

1 pack 31 Days 1032029.80116.705+100-602020Copper alloyPA 66+ lateral latch

117.64 €

50 Pieces Per Package

1 pack 31 Days 1663029.2029.87.5+100-6022Cathode copperPolyphthalamide (PPA GF)+ lateral latch

156.85 €

50 Pieces Per Package

1 pack 30 Days 1663029.8036.707.5+100-6033Cathode copperPolyphthalamide (PPA GF)+ lateral latch

207.27 €

50 Pieces Per Package

1 pack 31 Days 1663029.8044.207.5+100-6044Cathode copperPolyphthalamide (PPA GF)+ lateral latch

252.09 €

50 Pieces Per Package

1 pack 30 Days 1663029.8051.707.5+100-6055Cathode copperPolyphthalamide (PPA GF)+ lateral latch

151.25 €

25 Pieces Per Package

1 pack 31 Days 1663029.8059.207.5+100-6066Cathode copperPolyphthalamide (PPA GF)+ lateral latch

173.65 €

25 Pieces Per Package

1 pack 31 Days 1663029.8066.707.5+100-6077Cathode copper-+ lateral latch

196.07 €

25 Pieces Per Package

1 pack 31 Days 1663029.8074.207.5+100-6088Cathode copper-+ lateral latch

218.48 €

25 Pieces Per Package

1 pack 30 Days 1663029.8081.707.5+100-6099Cathode copper-+ lateral latch

240.88 €

25 Pieces Per Package

1 pack 31 Days 1663029.8089.207.5+100-601010Cathode copperPolyphthalamide (PPA GF)+ lateral latch

109.79 €

10 Pieces Per Package

1 pack 30 Days 1663029.8096.707.5+100-601111Cathode copperPolyphthalamide (PPA GF)+ lateral latch

119.83 €

10 Pieces Per Package

1 pack 31 Days 1663029.80104.207.5+100-601212Cathode copperPolyphthalamide (PPA GF)+ lateral latch

Loading...

  1. 1

Basic information

Connection direction straight Product size (length)(mm) 15.00 Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.2 AWG max. 12 AWG (min.) 24
Stripping length (max.)(mm) 11.00 No. of rows 1 Colour Light grey
Pin strip type (category) Socket enclosure - cable Connector type Socket Connection (components) Spring-loaded terminal
Connector contact surface Tin plated Connectors wire-to-board Series (connectors) 2721
Industrial goods Yes

Tech Support