1-conductor female plug, Locking lever 721【10-50 Pieces Per Package】

1-conductor female plug, Locking lever 721

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
721-202/037-000
721-203/037-000
721-203/037-045
721-204/037-000
721-204/037-000/033-000
721-204/037-047
721-205/037-000
721-206/037-000
721-207/037-000
721-208/037-000
721-208/037-047
721-209/037-000
721-209/037-000/035-000
721-2103/037-045
721-2103/037-047
721-2105/037-047
721-2106/037-045
721-2108/037-045
721-212/037-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Min. cross section
(mm²)
AWG (min.) Contact spacing
(mm)
Stripping length (max.)
(mm)
Total number of pins Pins per row

105.31 €

50 Pieces Per Package

1 pack 7 Days 63029.1014.329.60.08287.5922

140.04 €

50 Pieces Per Package

1 pack 7 Days 63029.614.336.600.08287.5933

174.89 €

50 Pieces Per Package

1 pack Available 26 Days 63029.614.336.600.08287.5933

179.27 €

50 Pieces Per Package

1 pack 7 Days 63029.614.344.100.08287.5944

218.48 €

50 Pieces Per Package

1 pack 8 Days ----------

218.63 €

50 Pieces Per Package

1 pack Available 26 Days 63029.614.344.100.08287.5944

207.27 €

50 Pieces Per Package

1 pack 8 Days 63029.614.351.60.08287.5955

128.84 €

25 Pieces Per Package

1 pack 7 Days 63029.614.359.100.08287.5966

145.65 €

25 Pieces Per Package

1 pack 25 Days 63029.614.366.600.08287.5977

162.45 €

25 Pieces Per Package

1 pack 7 Days ----------

191.29 €

25 Pieces Per Package

1 pack Available 26 Days 63029.614.374.100.08287.5988

184.87 €

25 Pieces Per Package

1 pack 7 Days 63029.614.381.60.08287.5999

201.67 €

25 Pieces Per Package

1 pack 26 Days 63064.6014.381.60.08287.5999

207.27 €

50 Pieces Per Package

1 pack 30 Days 32029.8020.831.550.224510.0033

207.27 €

50 Pieces Per Package

1 pack 7 Days 32029.8020.831.550.224510.0033

323.81 €

50 Pieces Per Package

1 pack 30 Days 32029.8020.841.550.224510.0055

431.79 €

50 Pieces Per Package

1 pack Available 31 Days 32029.8020.846.550.224510.0066

498.60 €

50 Pieces Per Package

1 pack 30 Days 32029.8020.856.550.224510.0088

94.11 €

10 Pieces Per Package

1 pack 25 Days ----------

Loading...

  1. 1

Basic information

Nominal current(A) 16 Connection direction straight Cross section (max.)(mm²) 2.5
AWG max. 12 No. of rows 1 Contact material Copper alloy
Case material PA 66 Colour Light grey Pin strip type (category) Socket enclosure - cable
Connector type Socket Connection (components) Spring-loaded terminal Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 721 Industrial goods Yes

Tech Support