• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

1-conductor female plug, Locking lever 734【25-100 Pieces Per Package】

1-conductor female plug, Locking lever 734

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
734-102/037-000/032-000
734-103/037-000/032-000
734-104/034-000
734-104/037-000/033-000
734-104/037-047
734-106/037-000/033-000
734-107/037-047
734-107/037-047/033-000
734-108/037-000/034-000
734-110/037-000/034-000/050-00
734-111/037-000
734-112/037-000/034-000/050-00
734-112/037-047/034-000
734-113/037-000/035-000
734-116/037-000/035-000
734-118/037-000/036-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
AWG max. AWG (min.) Contact spacing
(mm)
Stripping length (max.)
(mm)
Total number of pins Pins per row Connector features

252.09 €

100 Pieces Per Package

1 pack 8 Days 18.6013.4018.81.50.0814283.507.0022-

162.45 €

50 Pieces Per Package

1 pack 8 Days ------------
-

213.16 €

50 Pieces Per Package

1 pack Available 26 Days 16.2013.4018.601.50.0814283.507.0044-

196.07 €

50 Pieces Per Package

1 pack 7 Days ------------

364.15 €

100 Pieces Per Package

1 pack 7 Days 18.6013.4025.801.50.0814283.507.0044-

252.09 €

50 Pieces Per Package

1 pack 8 Days 18.6013.4032.801.50.0814283.507.0066-

311.55 €

50 Pieces Per Package

1 pack Available 8 Days 18.6013.4036.301.50.0814283.507.0077-

312.60 €

50 Pieces Per Package

1 pack 7 Days 18.6013.4036.301.50.0814283.507.0077-
-

381.51 €

50 Pieces Per Package

1 pack Available 26 Days 18.6013.4039.81.50.0814283.507.0088-
-

413.44 €

50 Pieces Per Package

1 pack 25 Days ---------1010-

375.35 €

50 Pieces Per Package

1 pack 26 Days 18.6013.4050.301.50.0814283.507.001111+ lateral latch
-

267.81 €

25 Pieces Per Package

1 pack Available 26 Days ---------1212-

267.81 €

25 Pieces Per Package

1 pack Available 8 Days 18.6013.4053.801.50.0814283.507.001212-

235.28 €

25 Pieces Per Package

1 pack 26 Days 18.6013.4057.31.50.0814283.507.001313-

280.11 €

25 Pieces Per Package

1 pack 8 Days 18.6013.4067.801.50.0814283.507.001616-

319.33 €

25 Pieces Per Package

1 pack 26 Days 18.6013.4074.81.50.0814283.507.001818-

Loading...

  1. 1

Basic information

Nominal current(A) 10 Nominal voltage(V) 300 Connection direction straight
No. of rows 1 Contact material Copper alloy Case material PA 66
Colour Light grey Pin strip type (category) Socket enclosure - cable Connector type Socket
Connection (components) Spring-loaded terminal Connector contact surface Tin plated Connectors wire-to-board
Series (connectors) 734 Industrial goods Yes

Tech Support