Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
831-3102/037-000 |
831-3103/037-000 |
831-3105/037-000 |
831-3106/037-000 |
831-3107/037-000 |
831-3108/037-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Total number of pins | Pins per row | Case material | |
---|---|---|---|---|---|---|---|---|---|---|
96.35 € | 24 Pieces Per Package | 1 pack | 21 Days | 41.92 | 2 | 2 | PA 66 | |||
140.04 € | 24 Pieces Per Package | 1 pack | 30 Days | 49.54 | 3 | 3 | PA 66 | |||
109.79 € | 12 Pieces Per Package | 1 pack | 6 Days | 64.78 | 5 | 5 | PA 66 | |||
128.84 € | 12 Pieces Per Package | 1 pack | 6 Days | 72.4 | 6 | 6 | PA 66 | |||
151.25 € | 12 Pieces Per Package | 1 pack | 25 Days | 80.02 | 7 | 7 | PA 66 | |||
168.05 € | 12 Pieces Per Package | 1 pack | 6 Days | 87.64 | 8 | 8 | Polyphthalamide (PPA GF) |
Loading...
Nominal current(A) | 41 | Nominal voltage(V) | 1000 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 41.90 | Product size (length)(mm) | 27.5 | Cross section (max.)(mm²) | 10 |
Min. cross section(mm²) | 0.5 | AWG max. | 8 | AWG (min.) | 20 |
Contact spacing(mm) | 7.62 | Stripping length (max.)(mm) | 15.00 | No. of rows | 1 |
Contact material | Copper alloy | Colour | Light grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 831 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (width)(mm)
Total number of pins
Pins per row
Case material
Filter by standard shipping days
Optional Attributes