1-conductor female plug, Push-button 2231【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2231-102/026-000
2231-103/026-000
2231-103/026-000/133-000
2231-104/026-000
2231-105/026-000
2231-106/026-000
2231-107/026-000
2231-108/026-000
2231-109/026-000
2231-110/026-000
2231-111/026-000
2231-112/026-000
2231-113/026-000
2231-114/026-000
2231-116/026-000
2231-117/026-000
2231-119/026-000
2231-120/026-000
2231-121/026-000
2231-122/026-000
2231-123/026-000
2231-124/026-000
2231-202/026-000
2231-204/026-000
2231-205/026-000
2231-207/026-000
2231-208/026-000
2231-209/026-000
2231-210/026-000
2231-211/026-000
2231-212/026-000
2231-213/026-000
2231-216/026-000
2231-302/026-000
2231-302/107-000
2231-303/026-000
2231-303/107-000
2231-304/026-000
2231-304/107-000
2231-305/026-000
2231-305/026-000/134-000
2231-305/107-000
2231-306/026-000
2231-306/107-000
2231-307/026-000
2231-307/107-000
2231-308/026-000
2231-308/107-000
2231-309/026-000
2231-309/107-000
2231-310/026-000
2231-310/107-000
2231-311/026-000
2231-312/026-000
2231-312/107-000
2231-313/026-000
2231-314/026-000
2231-314/107-000
2231-315/026-000
2231-315/107-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Pins per row Colour Connector features

156.85 €

100 Pieces Per Package

1 pack 6 Days 3201511.5025.65--22Grey+ actuator

252.09 €

100 Pieces Per Package

1 pack 6 Days 32016.5015.0025.65--33Grey+ actuator

151.25 €

50 Pieces Per Package

1 pack 28 Days 32016.5015.0045.605--33Grey+ actuator

308.12 €

100 Pieces Per Package

1 pack 6 Days 32021.515.0025.65--44Grey+ actuator

386.56 €

100 Pieces Per Package

1 pack 6 Days 32025.6015.0026.505--55Grey+ actuator

229.68 €

50 Pieces Per Package

1 pack 6 Days 32025.6015.0031.505--66Grey+ actuator

290.20 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0036.55--77Grey+ actuator

308.12 €

50 Pieces Per Package

1 pack 6 Days 32025.6015.0041.505--88Grey+ actuator

346.21 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0046.505--99Grey+ actuator

386.56 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0051.55--1010Grey+ actuator

256.88 €

25 Pieces Per Package

1 pack Available 28 Days 32025.6015.0056.505--1111Grey+ actuator

229.68 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0061.505--1212Grey+ actuator

268.89 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0066.505--1313Grey+ actuator

268.89 €

25 Pieces Per Package

1 pack 6 Days 32025.6015.0071.55--1414Grey+ actuator

330.53 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0081.505--1616Grey+ actuator

352.95 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0086.505--1717Grey+ actuator

156.85 €

10 Pieces Per Package

1 pack 28 Days 32025.6015.0096.505--1919Grey+ actuator

185.83 €

10 Pieces Per Package

1 pack Available 28 Days 32025.6015.00101.505--2020Grey+ actuator

173.65 €

10 Pieces Per Package

1 pack 6 Days 32025.6015.00106.505--2121Grey+ actuator

184.87 €

10 Pieces Per Package

1 pack 28 Days 32025.6015.00111.505--2222Grey+ actuator

190.47 €

10 Pieces Per Package

1 pack 28 Days 32025.6015.00116.505--2323Grey+ actuator

201.67 €

10 Pieces Per Package

1 pack 28 Days 32025.6015.00121.505--2424Grey+ actuator

173.65 €

100 Pieces Per Package

1 pack 6 Days 6301514.0025.67.5--22Grey+ actuator

173.65 €

50 Pieces Per Package

1 pack 28 Days 63025.6015.00297.5--44Grey+ actuator

201.67 €

50 Pieces Per Package

1 pack 6 Days 63025.6015.0036.57.5--55Grey+ actuator

344.33 €

50 Pieces Per Package

1 pack Available 6 Days 63025.6015.0051.57.5--77Grey+ actuator

168.05 €

25 Pieces Per Package

1 pack 6 Days 63025.6015.00597.5--88Grey+ actuator

218.63 €

25 Pieces Per Package

1 pack Available 28 Days 63025.6015.0066.507.5--99Grey+ actuator

201.67 €

25 Pieces Per Package

1 pack 28 Days 63025.6015.00747.5--1010Grey+ actuator

267.81 €

25 Pieces Per Package

1 pack Available 28 Days 63025.6015.0081.507.5--1111Grey+ actuator

294.05 €

25 Pieces Per Package

1 pack Available 28 Days 63025.6015.00897.5--1212Grey+ actuator

130.71 €

10 Pieces Per Package

1 pack Available 28 Days 63025.6015.0096.507.5--1313Grey+ actuator

145.65 €

10 Pieces Per Package

1 pack 28 Days 63025.6015.00119.007.5--1616Grey+ actuator

173.65 €

100 Pieces Per Package

1 pack 6 Days 3201511.6625.65.08--22Orange+ actuator

212.88 €

100 Pieces Per Package

1 pack 6 Days 32025.0615.0025.65.08--22Orange+ screw lock

235.28 €

100 Pieces Per Package

1 pack 6 Days 32016.7415.0025.65.08--33Orange+ actuator

308.12 €

100 Pieces Per Package

1 pack 28 Days 32025.6015.0030.145.08--33Orange+ screw lock

308.12 €

100 Pieces Per Package

1 pack 6 Days 32021.8215.0025.65.08--44Orange+ actuator

218.63 €

50 Pieces Per Package

1 pack Available 28 Days 32025.6015.0035.225.08--44Orange+ screw lock

386.56 €

100 Pieces Per Package

1 pack 6 Days 32025.6015.0026.95.08--55Orange+ actuator
-

453.79 €

100 Pieces Per Package

1 pack 28 Days 32026.9015.0050.605.08+100-6055Orange+ actuator

235.28 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0040.305.08--55Orange+ screw lock

229.68 €

50 Pieces Per Package

1 pack 6 Days 32025.6015.0031.985.08--66Orange+ actuator

280.11 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0045.385.08--66Orange+ screw lock

268.89 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0037.065.08--77Orange+ actuator

296.92 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0050.465.08--77Orange+ screw lock

308.12 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0042.145.08--88Orange+ actuator

403.37 €

50 Pieces Per Package

1 pack Available 28 Days 32025.6015.0055.545.08--88Orange+ screw lock

346.21 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0047.225.08--99Orange+ actuator

201.67 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0060.625.08--99Orange+ screw lock

386.56 €

50 Pieces Per Package

1 pack 28 Days 32025.6015.0052.305.08--1010Orange+ actuator

224.08 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0065.705.08--1010Orange+ screw lock

256.88 €

25 Pieces Per Package

1 pack Available 28 Days 32025.6015.0057.385.08--1111Orange+ actuator

229.68 €

25 Pieces Per Package

1 pack 6 Days 32025.6015.0062.465.08--1212Orange+ actuator

263.29 €

25 Pieces Per Package

1 pack 28 Days 25025.6015.0075.865.08--1212Orange+ screw lock

268.89 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0067.545.08--1313Orange+ actuator

268.89 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0072.625.08--1414Orange+ actuator

344.33 €

25 Pieces Per Package

1 pack Available 28 Days 25025.6015.0086.025.08--1414Orange+ screw lock

312.60 €

25 Pieces Per Package

1 pack 28 Days 32025.6015.0077.705.08--1515Orange+ actuator

366.21 €

25 Pieces Per Package

1 pack Available 28 Days 25025.6015.0091.105.08--1515Orange+ screw lock

Loading...

Basic information

Nominal current(A) 15 Connection direction straight Cross section (max.)(mm²) 2.5
Min. cross section(mm²) 0.2 AWG max. 12 AWG (min.) 24
Stripping length (max.)(mm) 11.00 No. of rows 1 Contact material Cathode copper
Case material Polyphthalamide (PPA GF) Pin strip type (category) Socket enclosure - cable Connector type Socket
Connection (components) Spring-loaded terminal Connector contact surface Tin plated Connectors wire-to-board
Series (connectors) 2231 Industrial goods Yes

Tech Support