Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
231-302/107-000 |
231-303/107-000 |
231-304/107-000 |
231-305/107-000 |
231-306/107-000 |
231-307/107-000 |
231-309/107-000 |
231-310/107-000 |
231-312/107-000 |
231-314/107-000 |
231-316/107-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
218.48 € | 100 Pieces Per Package | 1 pack | 8 Days | 16 | 20.06 | 26.45 | 2 | 2 | Copper alloy | |||
285.72 € | 100 Pieces Per Package | 1 pack | 8 Days | 16 | 25.14 | 26.45 | 3 | 3 | Copper alloy | |||
153.03 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 16 | 26.45 | 30.22 | 4 | 4 | Copper alloy | ||
212.88 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 26.45 | 35.30 | 5 | 5 | Copper alloy | |||
252.09 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 26.45 | 40.38 | 6 | 6 | Copper alloy | |||
285.72 € | 50 Pieces Per Package | 1 pack | 8 Days | 16 | 26.45 | 45.46 | 7 | 7 | Copper alloy | |||
179.27 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 26.45 | 55.62 | 9 | 9 | Cu-alloy, tin plated | |||
196.07 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 26.45 | 60.7 | 10 | 10 | Cu-alloy, tin plated | |||
229.68 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 26.45 | 70.86 | 12 | 12 | Cu-alloy, tin plated | |||
263.29 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 26.45 | 81.02 | 14 | 14 | Cu-alloy, tin plated | |||
301.40 € | 25 Pieces Per Package | 1 pack | 8 Days | - | 26.45 | 91.18 | 16 | 16 | Cu-alloy, tin plated |
Loading...
Nominal voltage(V) | 320 | Connection direction | straight | Product size (length)(mm) | 14.3 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
AWG (min.) | 28 | Contact spacing(mm) | 5.08 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -60 | Stripping length (max.)(mm) | 9 | No. of rows | 1 |
Case material | Polyamide 6.6 | Colour | Orange | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connector features | encodable | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 231 |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Contact material
Filter by standard shipping days
Optional Attributes