Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
734-102/107-000 |
734-105/107-000 |
734-107/107-000 |
734-108/107-000 |
734-109/107-000 |
734-112/107-000 |
734-113/107-000 |
734-116/107-000 |
734-118/107-000 |
734-124/107-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|
212.88 € | 100 Pieces Per Package | 1 pack | 8 Days | 16.50 | 18.60 | 2 | 2 | |||
196.07 € | 50 Pieces Per Package | 1 pack | 7 Days | 18.60 | 27 | 5 | 5 | |||
257.69 € | 50 Pieces Per Package | 1 pack | 8 Days | 18.60 | 34 | 7 | 7 | |||
285.72 € | 50 Pieces Per Package | 1 pack | 8 Days | 18.60 | 37.5 | 8 | 8 | |||
319.33 € | 50 Pieces Per Package | 1 pack | 26 Days | 18.60 | 41 | 9 | 9 | |||
464.99 € | 50 Pieces Per Package | 1 pack | 8 Days | 18.60 | 51.5 | 12 | 12 | |||
218.48 € | 25 Pieces Per Package | 1 pack | 26 Days | 18.60 | 55 | 13 | 13 | |||
263.29 € | 25 Pieces Per Package | 1 pack | 8 Days | 18.60 | 65.5 | 16 | 16 | |||
296.92 € | 25 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | |||
162.45 € | 10 Pieces Per Package | 1 pack | 7 Days | 18.60 | 93.5 | 24 | 24 |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 300 | Connection direction | straight |
---|---|---|---|---|---|
Product size (length)(mm) | 13.40 | Cross section (max.)(mm²) | 1.5 | Min. cross section(mm²) | 0.08 |
AWG max. | 14 | AWG (min.) | 28 | Contact spacing(mm) | 3.50 |
Stripping length (max.)(mm) | 7.00 | No. of rows | 1 | Contact material | Copper alloy |
Case material | PA 66 | Colour | Light grey | Pin strip type (category) | Socket enclosure - cable |
Connector type | Socket | Connector features | + sleeve | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 734 |
Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes