Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Connector orientation | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.49 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.8 | 18.2 | 5 | 3 | 3 | - | Grey | |||
140.04 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 29.8 | 5 | 3 | 3 | Parallel (to the PCB) | Grey | |||
330.53 € | 100 Pieces Per Package | 1 pack | 6 Days | 14.3 | - | 5 | 3 | 3 | - | Grey | |||
168.05 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 34.8 | 5 | 4 | 4 | Parallel (to the PCB) | Grey | |||
402.24 € | 100 Pieces Per Package | 1 pack | 25 Days | 14.3 | 28.2 | 5 | 5 | 5 | - | Grey | |||
184.87 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 28.2 | 5 | 5 | 5 | - | Grey | |||
196.07 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 39.8 | 5 | 5 | 5 | Parallel (to the PCB) | Grey | |||
207.27 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 33.2 | 5 | 6 | 6 | - | Grey | |||
218.48 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 44.8 | 5 | 6 | 6 | Parallel (to the PCB) | Grey | |||
240.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 38.2 | 5 | 7 | 7 | - | Grey | |||
240.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 38.2 | 5 | 7 | 7 | - | Grey | |||
308.12 € | 50 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 7 | 7 | Parallel (to the PCB) | Grey | |||
268.89 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 43.2 | 5 | 8 | 8 | - | Grey | |||
280.11 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 54.8 | 5 | 8 | 8 | Parallel (to the PCB) | Grey | |||
296.92 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 48.2 | 5 | 9 | 9 | - | Grey | |||
296.92 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 48.2 | 5 | 9 | 9 | - | Grey | |||
156.85 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 59.8 | 5 | 9 | 9 | Parallel (to the PCB) | Grey | |||
319.33 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 53.2 | 5 | 10 | 10 | - | Grey | |||
173.65 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 64.8 | 5 | 10 | 10 | Parallel (to the PCB) | Grey | |||
196.07 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 10 | 10 | Parallel (to the PCB) | Grey | |||
184.87 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 10 | 10 | Parallel (to the PCB) | Grey | |||
218.48 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 10 | 10 | Parallel (to the PCB) | Grey | |||
179.27 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 58.2 | 5 | 11 | 11 | - | Grey | |||
190.47 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 11 | 11 | - | Grey | |||
179.27 € | 25 Pieces Per Package | 1 pack | 6 Days | 18.8 | 58.2 | 5 | 11 | 11 | - | Grey | |||
184.87 € | 25 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | |||
196.07 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 63.2 | 5 | 12 | 12 | - | Grey | |||
207.27 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 12 | 12 | - | Grey | |||
196.07 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 63.2 | 5 | 12 | 12 | - | Grey | |||
224.08 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | - | 5 | 12 | 12 | Parallel (to the PCB) | Grey | |||
201.67 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 68.2 | 5 | 13 | 13 | - | Grey | |||
- | 257.69 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 13 | 13 | - | Grey | ||
201.67 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 68.2 | 5 | 13 | 13 | - | Grey | |||
207.27 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 79.8 | 5 | 13 | 13 | Parallel (to the PCB) | Grey | |||
218.48 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 73.2 | 5 | 14 | 14 | - | Grey | |||
218.48 € | 25 Pieces Per Package | 1 pack | 6 Days | 18.8 | 73.2 | 5 | 14 | 14 | - | Grey | |||
224.08 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 84.8 | 5 | 14 | 14 | Parallel (to the PCB) | Grey | |||
229.68 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 78.2 | 5 | 15 | 15 | - | Grey | |||
229.68 € | 25 Pieces Per Package | 1 pack | 6 Days | 18.8 | 78.2 | 5 | 15 | 15 | - | Grey | |||
235.28 € | 25 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | - | |||
240.88 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 83.2 | 5 | 16 | 16 | - | Grey | |||
240.88 € | 25 Pieces Per Package | 1 pack | 25 Days | 18.8 | 83.2 | 5 | 16 | 16 | - | Grey | |||
100.83 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 94.8 | 5 | 16 | 16 | Parallel (to the PCB) | Grey | |||
252.09 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 88.2 | 5 | 17 | 17 | - | Grey | |||
252.09 € | 25 Pieces Per Package | 1 pack | 6 Days | 18.8 | 88.2 | 5 | 17 | 17 | - | Grey | |||
107.55 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 99.8 | 5 | 17 | 17 | Parallel (to the PCB) | Grey | |||
268.89 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | 93.2 | 5 | 18 | 18 | - | Grey | |||
268.89 € | 25 Pieces Per Package | 1 pack | 6 Days | 18.8 | 93.2 | 5 | 18 | 18 | - | Grey | |||
117.64 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 98.2 | 5 | 19 | 19 | - | Grey | |||
117.64 € | 10 Pieces Per Package | 1 pack | 6 Days | 18.8 | 98.2 | 5 | 19 | 19 | - | Grey | |||
123.24 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 103.2 | 5 | 20 | 20 | - | Grey | |||
123.24 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 103.2 | 5 | 20 | 20 | - | Grey | |||
123.24 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 114.8 | 5 | 20 | 20 | Parallel (to the PCB) | Grey | |||
134.44 € | 10 Pieces Per Package | 1 pack | 25 Days | 14.3 | 121 | 5 | 20 | 20 | Parallel (to the PCB) | Grey | |||
128.84 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 119.8 | 5 | 21 | 21 | Parallel (to the PCB) | Grey | |||
134.44 € | 10 Pieces Per Package | 1 pack | 25 Days | 18.8 | 113.2 | 5 | 22 | 22 | - | Grey | |||
134.44 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 124.8 | 5 | 22 | 22 | Parallel (to the PCB) | Grey | |||
140.04 € | 10 Pieces Per Package | 1 pack | 6 Days | 14.3 | 118.2 | 5 | 23 | 23 | - | Grey | |||
140.04 € | 10 Pieces Per Package | 1 pack | 6 Days | 18.8 | 118.2 | 5 | 23 | 23 | - | Grey | |||
145.65 € | 10 Pieces Per Package | 1 pack | 25 Days | 14.3 | 129.8 | 5 | 23 | 23 | Parallel (to the PCB) | Grey |
Loading...
Pin shape | Square | Nominal current(A) | 12 | Nominal voltage(V) | 320 |
---|---|---|---|---|---|
Connection direction | straight | Product size (length)(mm) | 27.5 | Cross section (max.)(mm²) | 2.5 |
Min. cross section(mm²) | 0.08 | AWG max. | 12 | AWG (min.) | 28 |
Max. temperature(°C) | +100 | Min. temperature(°C) | -60 | No. of rows | 1 |
Contact material | Cathode copper | Case material | Polyamide | Pin strip type (category) | Pin strip (standard) |
Connector type | Plug | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 300 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Connector orientation
Colour
Filter by standard shipping days
Optional Attributes