Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | Connector orientation | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
207.27 € | 100 Pieces Per Package | 1 pack | 6 Days | 14.3 | 13.2 | 2 | 2 | - | + CAGE CLAMP® | |||
263.29 € | 100 Pieces Per Package | 1 pack | 25 Days | - | - | 2 | 2 | Parallel (to the PCB) | - | |||
290.20 € | 100 Pieces Per Package | 1 pack | 6 Days | 14.3 | 18.2 | 3 | 3 | - | - | |||
263.29 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.8 | 18.2 | 3 | 3 | - | - | |||
- | 370.57 € | 100 Pieces Per Package | 1 pack | Available | 4 Days | 18.8 | - | 3 | 3 | - | - | |
290.20 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.8 | 18.2 | 3 | 3 | - | - | |||
168.05 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 29.8 | 3 | 3 | Parallel (to the PCB) | - | |||
319.33 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.8 | 23.2 | 4 | 4 | - | - | |||
346.21 € | 100 Pieces Per Package | 1 pack | 6 Days | 18.8 | 23.2 | 4 | 4 | - | - | |||
- | 224.08 € | 50 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 5 | - | - | ||
201.67 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 28.2 | 5 | 5 | - | - | |||
196.07 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 28.2 | 5 | 5 | - | - | |||
201.67 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 28.2 | 5 | 5 | - | - | |||
218.48 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | 39.8 | 5 | 5 | Parallel (to the PCB) | - | |||
- | 280.11 € | 50 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 5 | 5 | Parallel (to the PCB) | - | ||
240.88 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | - | 5 | 5 | - | - | |||
- | 344.33 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | - | - | - | - | - | - | |
218.48 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 33.2 | 6 | 6 | - | - | |||
- | 257.69 € | 50 Pieces Per Package | 1 pack | 4 Days | 18.8 | - | 6 | 6 | - | - | ||
268.89 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | - | 6 | 6 | - | - | |||
263.29 € | 50 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | |||
252.09 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 38.2 | 7 | 7 | - | - | |||
296.92 € | 50 Pieces Per Package | 1 pack | 4 Days | 18.8 | - | 7 | 7 | - | - | |||
285.72 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 43.2 | 8 | 8 | - | - | |||
- | 323.81 € | 50 Pieces Per Package | 1 pack | 4 Days | 18.8 | - | 8 | 8 | - | - | ||
330.53 € | 50 Pieces Per Package | 1 pack | 6 Days | 14.3 | - | 9 | 9 | - | - | |||
- | 458.03 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 14.3 | - | 9 | 9 | - | - | |
319.33 € | 50 Pieces Per Package | 1 pack | 6 Days | - | - | - | - | - | - | |||
341.73 € | 50 Pieces Per Package | 1 pack | 6 Days | 18.8 | 53.2 | 10 | 10 | - | - | |||
201.67 € | 25 Pieces Per Package | 1 pack | 6 Days | 18.8 | 63.2 | 12 | 12 | - | - | |||
- | 224.08 € | 25 Pieces Per Package | 1 pack | 4 Days | 18.8 | - | 12 | 12 | - | - | ||
218.48 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | 79.8 | 13 | 13 | Parallel (to the PCB) | - | |||
229.68 € | 25 Pieces Per Package | 1 pack | 6 Days | 18.8 | 73.2 | 14 | 14 | - | - | |||
263.29 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 14 | 14 | Parallel (to the PCB) | - | |||
257.69 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 14 | 14 | Parallel (to the PCB) | - | |||
240.88 € | 25 Pieces Per Package | 1 pack | 25 Days | 18.8 | 78.2 | 15 | 15 | - | - | |||
- | 285.72 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | - | 16 | 16 | - | - | ||
- | 280.11 € | 25 Pieces Per Package | 1 pack | 25 Days | 14.3 | - | 16 | 16 | - | - | ||
252.09 € | 25 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | - | |||
285.72 € | 25 Pieces Per Package | 1 pack | 6 Days | 14.3 | - | 16 | 16 | Parallel (to the PCB) | - | |||
128.84 € | 10 Pieces Per Package | 1 pack | 25 Days | 18.8 | 103.2 | 20 | 20 | - | - |
Loading...
Pin shape | Square | Nominal current(A) | 12 | Nominal voltage(V) | 320 |
---|---|---|---|---|---|
Connection direction | straight | Product size (length)(mm) | 27.5 | Cross section (max.)(mm²) | 2.5 |
Min. cross section(mm²) | 0.08 | AWG max. | 12 | AWG (min.) | 28 |
Contact spacing(mm) | 5 | Max. temperature(°C) | +100 | Min. temperature(°C) | -60 |
No. of rows | 1 | Contact material | Cathode copper | Case material | Polyamide |
Colour | Light grey | Pin strip type (category) | Pin strip (standard) | Connector type | Plug |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 2060 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Connector orientation
Connector features
Filter by standard shipping days
Optional Attributes