Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | Connector orientation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 304.99 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 500 | 14.3 | - | 2 | 2 | - | |
123.24 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | - | - | - | - | |||
330.53 € | 100 Pieces Per Package | 1 pack | 8 Days | 630 | 14.3 | 23.2 | 3 | 3 | - | |||
280.11 € | 100 Pieces Per Package | 1 pack | 8 Days | 630 | 14.3 | 23.2 | 3 | 3 | - | |||
330.53 € | 100 Pieces Per Package | 1 pack | 7 Days | 630 | 18.8 | 23.2 | 3 | 3 | - | |||
180.36 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 630 | 14.3 | 34.8 | 3 | 3 | Parallel (to the PCB) | ||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 630 | 14.3 | 34.8 | 3 | 3 | Parallel (to the PCB) | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 630 | 14.3 | 30.7 | 4 | 4 | - | ||
196.75 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 18.8 | 30.7 | 4 | 4 | - | ||
229.55 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | - | - | - | - | - | - | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 630 | 18.8 | 30.7 | 4 | 4 | - | ||
207.68 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 14.3 | 42.3 | 4 | 4 | Parallel (to the PCB) | ||
224.08 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 630 | 14.3 | 42.3 | 4 | 4 | Parallel (to the PCB) | ||
207.27 € | 50 Pieces Per Package | 1 pack | 8 Days | 500 | 14.3 | - | 4 | 4 | Parallel (to the PCB) | |||
240.48 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 14.3 | 38.2 | 5 | 5 | - | ||
- | 262.35 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 630 | 18.8 | - | 5 | 5 | - | |
240.48 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 18.8 | 38.2 | 5 | 5 | - | ||
- | 280.11 € | 50 Pieces Per Package | 1 pack | 26 Days | 630 | 18.8 | - | 5 | 5 | - | ||
240.48 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 630 | 14.3 | 49.8 | 5 | 5 | Parallel (to the PCB) | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 14.3 | 45.7 | 6 | 6 | - | ||
- | 257.69 € | 50 Pieces Per Package | 1 pack | 26 Days | 500 | 14.3 | - | 6 | 6 | - | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 630 | 18.8 | 45.7 | 6 | 6 | - | ||
- | 145.65 € | 25 Pieces Per Package | 1 pack | 25 Days | 630 | 17.5 | 57.3 | 6 | 6 | Parallel (to the PCB) | ||
300.61 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | - | - | - | - | - | - | ||
- | 344.33 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 500 | 14.3 | - | 7 | 7 | - | |
- | 344.33 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 500 | 18.8 | - | 7 | 7 | - | |
134.44 € | 25 Pieces Per Package | 1 pack | 8 Days | 630 | 14.3 | 64.8 | 7 | 7 | Parallel (to the PCB) | |||
162.45 € | 25 Pieces Per Package | 1 pack | 8 Days | 630 | 14.3 | 60.7 | 8 | 8 | - | |||
162.45 € | 25 Pieces Per Package | 1 pack | 26 Days | 630 | 18.8 | 60.7 | 8 | 8 | - | |||
- | 191.29 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | 500 | 18.8 | - | 8 | 8 | - | |
180.36 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 630 | 14.3 | 72.3 | 8 | 8 | Parallel (to the PCB) | ||
207.68 € | 25 Pieces Per Package | 1 pack | 25 Days | 500 | 14.3 | - | 8 | 8 | Parallel (to the PCB) | |||
- | 173.65 € | 25 Pieces Per Package | 1 pack | 25 Days | 630 | 14.3 | 72.3 | 8 | 8 | Parallel (to the PCB) | ||
185.83 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 14.3 | 68.2 | 8 | 8 | - | ||
- | 184.87 € | 25 Pieces Per Package | 1 pack | 8 Days | 500 | 14.3 | - | 9 | 9 | - | ||
185.83 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 18.8 | 68.2 | 9 | 9 | - | ||
- | 184.87 € | 25 Pieces Per Package | 1 pack | 4 Days | 630 | 18.8 | - | 9 | 9 | - | ||
191.29 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | 630 | 14.3 | 79.8 | 9 | 9 | - | ||
202.21 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 630 | 14.3 | 75.7 | 10 | 10 | - | ||
202.21 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 630 | 18.8 | 75.7 | 10 | 10 | - | ||
207.68 € | 25 Pieces Per Package | 1 pack | 25 Days | 630 | 14.3 | 87.3 | 10 | 10 | - | |||
218.63 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | - | - | - | - | - | - | ||
89.63 € | 10 Pieces Per Package | 1 pack | 8 Days | 630 | 14.3 | 94.8 | 11 | 11 | Parallel (to the PCB) | |||
235.01 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 630 | 14.3 | 90.7 | 12 | 12 | - | ||
96.35 € | 10 Pieces Per Package | 1 pack | 26 Days | 630 | 14.3 | 102.3 | 12 | 12 | Parallel (to the PCB) |
Loading...
Pin shape | Square | Nominal current(A) | 12 | Connection direction | straight |
---|---|---|---|---|---|
Product size (length)(mm) | 27.5 | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 |
AWG max. | 12 | AWG (min.) | 28 | Contact spacing(mm) | 7.5 |
Max. temperature(°C) | +100 | Min. temperature(°C) | -60 | No. of rows | 1 |
Contact material | Cathode copper | Case material | Polyamide | Colour | Light grey |
Pin strip type (category) | Pin strip (standard) | Connector type | Plug | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 2080 |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Connector orientation
Filter by standard shipping days
Optional Attributes