Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
733-202/032-000 |
733-205/033-000 |
733-206/033-000 |
733-207/033-000 |
733-210/034-000 |
733-212/034-000 |
733-335/010-000 |
733-336/010-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pin shape | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Total number of pins | Pins per row | Case material | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
240.88 € | 100 Pieces Per Package | 1 pack | 31 Days | Square | 6 | 160 | 11.8 | 20.3 | 7.5 | 0.5 | 0.08 | 20 | 28 | 2.50 | 2 | 2 | Polyamide | Spring-loaded terminal | |||
207.27 € | 50 Pieces Per Package | 1 pack | 8 Days | Square | 6 | 160 | 11.8 | 20.3 | 15 | 0.5 | 0.08 | 20 | 28 | 2.50 | 5 | 5 | Polyamide | Spring-loaded terminal | |||
532.21 € | 100 Pieces Per Package | 1 pack | 8 Days | Square | 6 | 160 | 11.8 | 20.3 | 17.5 | 0.5 | 0.08 | 20 | 28 | 2.50 | 6 | 6 | Polyamide | Spring-loaded terminal | |||
592.72 € | 100 Pieces Per Package | 1 pack | 31 Days | Square | 6 | 160 | 11.8 | 20.3 | 20 | 0.5 | 0.08 | 20 | 28 | 2.50 | 7 | 7 | Polyamide | Spring-loaded terminal | |||
341.73 € | 50 Pieces Per Package | 1 pack | 31 Days | Square | 6 | 160 | 11.8 | 20.3 | 27.5 | 0.5 | 0.08 | 20 | 28 | 2.50 | 10 | 10 | Polyamide | Spring-loaded terminal | |||
201.67 € | 25 Pieces Per Package | 1 pack | 31 Days | Square | 6 | 160 | 11.8 | 20.3 | 32.5 | 0.5 | 0.08 | 20 | 28 | 2.50 | 12 | 12 | Polyamide | Spring-loaded terminal | |||
- | 693.56 € | 200 Pieces Per Package | 1 pack | 4 Days | - | 4 | - | - | - | - | - | - | - | - | - | 5 | 5 | - | |||
- | 839.21 € | 200 Pieces Per Package | 1 pack | 4 Days | - | - | - | - | - | - | - | - | - | - | - | 6 | 6 | - |
Loading...
Connection direction | straight | Max. temperature(°C) | +100 | Min. temperature(°C) | -60 |
---|---|---|---|---|---|
No. of rows | 1 | Contact material | Cathode copper | Colour | Light grey |
Pin strip type (category) | Pin strip (standard) | Connector type | Plug | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2092 | Industrial goods | Yes |
Configure
Basic Attributes
Pin shape
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Total number of pins
Pins per row
Case material
Connection (components)
Filter by standard shipping days
Optional Attributes