1-conductor male connector, Snap-in flange 769【10-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
769-602/005-000
769-602/006-000
769-603/005-000
769-603/006-000
769-604/005-000
769-604/006-000
769-605/005-000
769-605/006-000
769-606/005-000
769-607/006-000
769-608/005-000
769-608/006-000
769-609/005-000
769-609/006-000
769-610/005-000
769-610/006-000
769-611/005-000
769-611/006-000
769-612/005-000
769-612/006-000
769-613/005-000
769-613/006-000
769-614/005-000
769-614/006-000
769-615/005-000
769-615/006-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Cross section (max.)
(mm²)
Min. cross section
(mm²)
AWG max. AWG (min.) Contact spacing
(mm)
Stripping length (max.)
(mm)
Total number of pins Pins per row

123.24 €

50 Pieces Per Package

1 pack 7 Days 32-24.431.3------22

308.12 €

100 Pieces Per Package

1 pack 8 Days 3330.0024.3041.7040.0812285922

78.43 €

25 Pieces Per Package

1 pack 7 Days 3236.3024.440.8040.0812285933

375.35 €

100 Pieces Per Package

1 pack 8 Days 3330.0029.3041.7040.0812285933

94.11 €

25 Pieces Per Package

1 pack 7 Days 3240.8024.441.3040.0812285944

218.48 €

50 Pieces Per Package

1 pack 8 Days 3334.3030.0041.7040.0812285944

109.79 €

25 Pieces Per Package

1 pack 7 Days 3240.8024.446.340.0812285955

128.84 €

25 Pieces Per Package

1 pack 7 Days 3339.3030.0041.7040.0812285955

128.84 €

25 Pieces Per Package

1 pack 7 Days 3240.8024.451.3040.0812285966

162.45 €

25 Pieces Per Package

1 pack 7 Days 3341.7030.0049.3040.0812285977

128.84 €

20 Pieces Per Package

1 pack 7 Days 3240.8024.461.3040.0812285988

179.27 €

25 Pieces Per Package

1 pack 7 Days 3341.7030.0054.3040.0812285988

140.04 €

20 Pieces Per Package

1 pack 7 Days 3240.8024.466.3040.0812285999

156.85 €

20 Pieces Per Package

1 pack 7 Days 3341.7030.0059.3040.0812285999

156.85 €

20 Pieces Per Package

1 pack 7 Days 3240.8024.471.3040.081228591010

201.67 €

25 Pieces Per Package

1 pack 8 Days 3341.7030.0064.3040.081228591010

123.24 €

15 Pieces Per Package

1 pack 30 Days 3240.8024.476.3040.081228591111

218.48 €

25 Pieces Per Package

1 pack 31 Days 3341.7030.0069.3040.081228591111

134.44 €

15 Pieces Per Package

1 pack 7 Days 3240.8024.481.3040.081228591212

235.28 €

25 Pieces Per Package

1 pack 31 Days 3341.7030.0074.3040.081228591212

145.65 €

15 Pieces Per Package

1 pack 30 Days 3240.8024.486.3040.081228591313

156.85 €

15 Pieces Per Package

1 pack 30 Days 3341.7030.0079.3040.081228591313

100.83 €

10 Pieces Per Package

1 pack 7 Days 3240.8024.491.3040.081228591414

168.05 €

15 Pieces Per Package

1 pack 31 Days 3341.7030.0084.3040.081228591414

107.55 €

10 Pieces Per Package

1 pack 7 Days 3240.8024.496.3040.081228591515

117.64 €

10 Pieces Per Package

1 pack 7 Days 3341.7030.0089.3040.081228591515

Loading...

  1. 1

Basic information

Nominal voltage(V) 500 Connection direction straight No. of rows 1
Contact material Copper alloy Case material PA 66 Colour Grey
Pin strip type (category) Socket enclosure - cable Connector type Socket Connector features + snap-in locking mechanism
Connection (components) Spring-loaded terminal Connector contact surface Tin plated Connectors wire-to-board
Series (connectors) 769 Industrial goods Yes

Tech Support