Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-602/001-000 |
769-603/001-000 |
769-604/001-000 |
769-605/001-000 |
769-606/001-000 |
769-607/001-000 |
769-608/001-000 |
769-609/001-000 |
769-610/001-000 |
769-613/001-000 |
769-614/001-000 |
769-615/001-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|
229.68 € | 100 Pieces Per Package | 1 pack | 10 Days | 18.30 | 13.60 | 40.2 | 2 | 2 | |||
296.92 € | 100 Pieces Per Package | 1 pack | 10 Days | 18.60 | 18.30 | 40.2 | 3 | 3 | |||
179.27 € | 50 Pieces Per Package | 1 pack | 9 Days | 23.60 | 18.30 | 40.2 | 4 | 4 | |||
218.48 € | 50 Pieces Per Package | 1 pack | 10 Days | 28.60 | 18.30 | 40.2 | 5 | 5 | |||
252.09 € | 50 Pieces Per Package | 1 pack | 10 Days | 33.60 | 18.30 | 40.2 | 6 | 6 | |||
140.04 € | 25 Pieces Per Package | 1 pack | 9 Days | 38.60 | 18.30 | 40.2 | 7 | 7 | |||
156.85 € | 25 Pieces Per Package | 1 pack | 9 Days | 40.20 | 18.30 | 43.60 | 8 | 8 | |||
173.65 € | 25 Pieces Per Package | 1 pack | 9 Days | 40.20 | 18.30 | 48.60 | 9 | 9 | |||
190.47 € | 25 Pieces Per Package | 1 pack | 9 Days | 40.20 | 18.30 | 53.60 | 10 | 10 | |||
145.65 € | 15 Pieces Per Package | 1 pack | 30 Days | 40.20 | 18.30 | 68.60 | 13 | 13 | |||
156.85 € | 15 Pieces Per Package | 1 pack | 10 Days | 40.20 | 18.30 | 73.60 | 14 | 14 | |||
218.48 € | 20 Pieces Per Package | 1 pack | 30 Days | 40.20 | 18.30 | 78.60 | 15 | 15 |
Loading...
Nominal current(A) | 33 | Nominal voltage(V) | 500 | Connection direction | straight |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 4 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
AWG (min.) | 28 | Contact spacing(mm) | 5 | Stripping length (max.)(mm) | 9 |
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Colour | Grey | Pin strip type (category) | Socket enclosure - cable | Connector type | Socket |
Connector features | + TS35 mounting feet | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 769 | Industrial goods | Yes |
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Total number of pins
Pins per row
Filter by standard shipping days
Optional Attributes