2-conductor female connector 231【25-100 Pieces Per Package】

2-conductor female connector 231

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
231-2102/026-000
231-2103/026-000
231-2104/026-000
231-2105/026-000
231-2105/026-000/133-000
231-2106/026-000
231-2107/026-000
231-2108/026-000
231-2109/026-000
231-2110/026-000
231-2111/026-000
231-2112/026-000
231-2113/026-000
231-2114/026-000
231-2115/026-000
231-2116/026-000
231-2202/026-000
231-2203/026-000
231-2204/026-000
231-2205/026-000
231-2206/026-000
231-2207/026-000
231-2208/026-000
231-2209/026-000
231-2210/026-000
231-2211/026-000
231-2212/026-000
231-2302/026-000
231-2303/026-000
231-2304/026-000
231-2305/026-000
231-2305/026-047
231-2306/026-000
231-2307/026-000
231-2308/026-000
231-2309/026-000
231-2310/026-000
231-2311/026-000
231-2312/026-000
231-2314/026-000
231-2315/026-000
231-2316/026-000
231-2703/026-000
231-2704/026-000
231-2705/026-000
231-2706/026-000
231-2707/026-000
231-2708/026-000
231-2709/026-000
231-2710/026-000
231-2711/026-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Total number of pins Pins per row Colour Connector type Connector features

207.27 €

100 Pieces Per Package

1 pack 8 Days 32020.8010.0026.45522GreyPlug-

308.12 €

100 Pieces Per Package

1 pack 8 Days 32020.8015.0026.45533GreyPlug-

408.96 €

100 Pieces Per Package

1 pack 30 Days 32020.8020.0026.45544GreyPlug-

257.69 €

50 Pieces Per Package

1 pack 30 Days 3202520.826.45555GreyPlug-
-

348.72 €

50 Pieces Per Package

1 pack Available 30 Days 3202520.846.45555GreyPlug+ lateral latch

312.60 €

50 Pieces Per Package

1 pack 8 Days 32026.4520.830566GreyPlug-

357.43 €

50 Pieces Per Package

1 pack 8 Days 32026.4520.835.00577GreyPlug-

413.44 €

50 Pieces Per Package

1 pack 31 Days 32026.4520.840588GreyPlug-

464.99 €

50 Pieces Per Package

1 pack 31 Days 32026.4520.845.00599GreyPlug-

514.28 €

50 Pieces Per Package

1 pack 8 Days 32026.4520.85051010GreyPlug-

285.72 €

25 Pieces Per Package

1 pack 31 Days 32026.4520.85551111GreyPlug-

308.12 €

25 Pieces Per Package

1 pack 30 Days 32026.4520.860.0051212GreyPlug-

335.01 €

25 Pieces Per Package

1 pack 31 Days 32026.4520.865.0051313GreyPlug-

364.15 €

25 Pieces Per Package

1 pack 30 Days 32026.4520.870.0051414GreyPlug-

386.56 €

25 Pieces Per Package

1 pack 31 Days 32026.4520.875.0051515GreyPlug-

413.44 €

25 Pieces Per Package

1 pack 31 Days 32026.4520.880.0051616GreyPlug-

212.88 €

100 Pieces Per Package

1 pack 8 Days 63020.8012.5026.457.522GreyPlug-

323.81 €

100 Pieces Per Package

1 pack 31 Days 63020.8020.0026.457.533GreyPlug-

218.48 €

50 Pieces Per Package

1 pack 8 Days 63026.4520.827.57.544GreyPlug-

268.89 €

50 Pieces Per Package

1 pack 30 Days 63026.4520.835.007.555GreyPlug-

319.33 €

50 Pieces Per Package

1 pack 31 Days 63026.4520.842.57.566GreyPlug-

375.35 €

50 Pieces Per Package

1 pack 31 Days 63026.4520.8507.577GreyPlug-

218.48 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.857.57.588GreyPlug-

240.88 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.865.007.599GreyPlug-

268.89 €

25 Pieces Per Package

1 pack 31 Days 63026.4520.872.57.51010GreyPlug-

296.92 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.880.007.51111GreyPlug-

323.81 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.887.507.51212GreyPlug-

207.27 €

100 Pieces Per Package

1 pack 8 Days 32020.8010.0026.455.0822OrangePlug-

308.12 €

100 Pieces Per Package

1 pack 30 Days 32020.8015.0826.455.0833OrangePlug-

408.96 €

100 Pieces Per Package

1 pack 8 Days 32020.8020.1626.455.0844OrangePlug-

257.69 €

50 Pieces Per Package

1 pack 8 Days 32025.2420.826.455.0855OrangePlug-
-

326.84 €

50 Pieces Per Package

1 pack Available 30 Days 32025.2420.826.455.0855OrangePlug-

312.60 €

50 Pieces Per Package

1 pack 8 Days 32026.4520.830.325.0866OrangePlug-

357.43 €

50 Pieces Per Package

1 pack 8 Days 32026.4520.835.405.0877OrangePlug-

413.44 €

50 Pieces Per Package

1 pack 8 Days 32026.4520.840.485.0888OrangePlug-

464.99 €

50 Pieces Per Package

1 pack 8 Days ----------

514.28 €

50 Pieces Per Package

1 pack 8 Days 32026.4520.850.645.081010OrangePlug-

285.72 €

25 Pieces Per Package

1 pack 31 Days 32026.4520.855.725.081111OrangePlug-

308.12 €

25 Pieces Per Package

1 pack 8 Days 32026.4520.860.805.081212OrangePlug-

364.15 €

25 Pieces Per Package

1 pack 31 Days 32026.4520.870.965.081414OrangePlug+ screw lock

386.56 €

25 Pieces Per Package

1 pack 8 Days 32026.4520.876.045.081515OrangePlug-

413.44 €

25 Pieces Per Package

1 pack 30 Days 32026.4520.881.125.081616OrangePlug-

323.81 €

100 Pieces Per Package

1 pack 30 Days 63020.8020.1226.457.6233OrangeSocket-

218.48 €

50 Pieces Per Package

1 pack 30 Days 63026.4520.827.747.6244OrangeSocket-

268.89 €

50 Pieces Per Package

1 pack 30 Days 63026.4520.835.367.6255OrangeSocket-

319.33 €

50 Pieces Per Package

1 pack 30 Days 63026.4520.842.987.6266OrangeSocket-

375.35 €

50 Pieces Per Package

1 pack 30 Days 63026.4520.850.607.6277OrangeSocket-

218.48 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.858.227.6288OrangeSocket-

240.88 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.865.847.6299OrangeSocket-

268.89 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.873.467.621010OrangeSocket-

296.92 €

25 Pieces Per Package

1 pack 30 Days 63026.4520.881.087.621111OrangeSocket-

Loading...

  1. 1

Basic information

Connection direction straight Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.2
AWG max. 12 AWG (min.) 24 Stripping length (max.)(mm) 10.00
No. of rows 1 Contact material Cathode copper, tin plated Case material Polyamide 6.6
Pin strip type (category) Socket enclosure - cable Connection (components) Spring-loaded terminal Connector contact surface Tin plated
Connectors wire-to-board Series (connectors) 231 Industrial goods Yes

Tech Support