Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Contact spacing (mm) | Total number of pins | Pins per row | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.09 € | 100 Pieces Per Package | 1 pack | 8 Days | 320 | 26.55 | 29.8 | 5 | 2 | 2 | - | |||
235.28 € | 50 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 36.55 | 5 | 4 | 4 | - | |||
290.20 € | 50 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 41.55 | 5 | 5 | 5 | - | |||
346.21 € | 50 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 46.55 | 5 | 6 | 6 | - | |||
458.27 € | 50 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 51.55 | 5 | 7 | 7 | - | |||
229.68 € | 25 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 56.55 | 5 | 8 | 8 | - | |||
257.69 € | 25 Pieces Per Package | 1 pack | 31 Days | 320 | 29.80 | 61.55 | 5 | 9 | 9 | - | |||
280.11 € | 25 Pieces Per Package | 1 pack | 31 Days | 320 | 29.80 | 66.55 | 5 | 10 | 10 | + lateral latch | |||
308.12 € | 25 Pieces Per Package | 1 pack | 31 Days | 320 | 29.80 | 71.55 | 5 | 11 | 11 | + lateral latch | |||
335.01 € | 25 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 76.55 | 5 | 12 | 12 | - | |||
364.15 € | 25 Pieces Per Package | 1 pack | 31 Days | 320 | 29.80 | 81.55 | 5 | 13 | 13 | + lateral latch | |||
436.17 € | 25 Pieces Per Package | 1 pack | 8 Days | 320 | 29.80 | 86.55 | 5 | 14 | 14 | + lateral latch | |||
173.65 € | 10 Pieces Per Package | 1 pack | 31 Days | 320 | 29.80 | 91.55 | 5 | 15 | 15 | + lateral latch | |||
184.87 € | 10 Pieces Per Package | 1 pack | 31 Days | 320 | 29.80 | 96.55 | 5 | 16 | 16 | + lateral latch | |||
140.04 € | 50 Pieces Per Package | 1 pack | 30 Days | 630 | 29.50 | 29.8 | 7.5 | 2 | 2 | - | |||
246.49 € | 50 Pieces Per Package | 1 pack | 31 Days | 630 | 29.80 | 44.05 | 7.5 | 4 | 4 | - | |||
301.40 € | 50 Pieces Per Package | 1 pack | 8 Days | 630 | 29.80 | 51.55 | 7.5 | 5 | 5 | - | |||
184.87 € | 25 Pieces Per Package | 1 pack | 30 Days | 630 | 29.80 | 59.05 | 7.5 | 6 | 6 | - | |||
263.29 € | 25 Pieces Per Package | 1 pack | 31 Days | 630 | 29.80 | 81.55 | 7.5 | 9 | 9 | - | |||
296.92 € | 25 Pieces Per Package | 1 pack | 31 Days | 630 | 29.80 | 89.05 | 7.5 | 10 | 10 | - | |||
134.44 € | 10 Pieces Per Package | 1 pack | 30 Days | 630 | 29.80 | 96.55 | 7.5 | 11 | 11 | - | |||
145.65 € | 10 Pieces Per Package | 1 pack | 30 Days | 630 | 29.80 | 104.05 | 7.5 | 12 | 12 | - |
Loading...
Nominal current(A) | 16 | Connection direction | straight | Product size (length)(mm) | 20.8 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.2 | AWG max. | 12 |
AWG (min.) | 24 | Stripping length (max.)(mm) | 10.00 | No. of rows | 1 |
Contact material | Copper alloy | Case material | PA 66 | Colour | Light grey |
Pin strip type (category) | Socket enclosure - cable | Connector type | Socket | Connection (components) | Spring-loaded terminal |
Connector contact surface | Tin plated | Connectors | wire-to-board | Series (connectors) | 721 |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Contact spacing(mm)
Total number of pins
Pins per row
Connector features
Filter by standard shipping days
Optional Attributes