Manufacturer part number: 770-418
Brand: WAGO
Price: 229.68 €
Delivery time: 35 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
770-418
Nominal current(A) | 25 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Product size (height)(mm) | 24.8 | Product size (width)(mm) | 31.1 | Product size (depth)(mm) | 16.55 |
Total number of pins | 3 | Contact material | Copper alloy | Connector type (category) | Mains connector |
Colour | Black | Connector type | Plug | Connection (components) | Pull spring |
Series (mains connectors) | WINSTA MIDI | Coding | A | Industrial goods | Yes |
This page is Device connector Plug 770, part number 770-418.
You can find the detail information about specifications and dimensions on part number 770-418.