Double pin header 232【10-100 Pieces Per Package】

Double pin header 232

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
232-504/007-000
232-505/007-000
232-506/007-000
232-507/007-000
232-508/007-000
232-509/007-000
232-511/007-000
232-516/007-000
232-517/007-000
232-518/007-000
232-519/007-000
232-520/007-000
232-521/007-000
232-532/007-000
232-533/007-000
232-534/007-000
232-536/007-000
232-537/007-000
232-539/007-000
232-540/007-000
232-543/007-000
232-544/007-000
232-545/007-000
232-546/007-000
232-547/007-000
232-548/007-000
232-549/007-000
232-550/007-000
232-551/007-000
232-552/007-000
232-563/007-000
232-564/007-000
232-566/007-000
232-567/007-000
232-569/007-000
232-570/007-000
232-571/007-000
232-572/007-000
232-576/007-000
232-583/007-000
232-584/007-000
232-585/007-000
232-586/007-000
232-587/007-000
232-588/007-000
232-589/007-000
232-590/007-000
232-591/007-000
232-592/007-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pin shape Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Total number of pins Pins per row Contact material Case material Connector orientation Colour Pin strip type (category) Connector features Connection (components) Connector contact surface Connectors Series (connectors)

151.25 €

50 Pieces Per Package

1 pack 25 Days Square1232022.542.523.25+100-6044Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

196.75 €

50 Pieces Per Package

1 pack Available 8 Days Square1232022.542.528.25+100-6055Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

213.16 €

50 Pieces Per Package

1 pack Available 7 Days Square1232022.542.533.25+100-6066Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

117.64 €

25 Pieces Per Package

1 pack 7 Days Square1232022.542.538.25+100-6077Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

125.27 €

25 Pieces Per Package

1 pack 7 Days Square1232022.542.543.25+100-6088Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

140.04 €

25 Pieces Per Package

1 pack 25 Days Square1232022.542.548.25+100-6099Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

151.25 €

25 Pieces Per Package

1 pack 25 Days Square1232022.542.558.25+100-601111Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

229.55 €

25 Pieces Per Package

1 pack 25 Days Square1232022.542.583.25+100-601616Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

245.95 €

25 Pieces Per Package

1 pack Available 25 Days Square1232022.542.588.25+100-601717Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

256.88 €

25 Pieces Per Package

1 pack 26 Days -1532042.5015.0093.25--1818Cathode copper, tin plated-Parallel (to the PCB)GreyPin strip connector+ TS35 mounting feet--wire-to-board232

273.28 €

25 Pieces Per Package

1 pack 26 Days -1532042.5015.0098.25--1919Cathode copper, tin plated-Parallel (to the PCB)GreyPin strip connector+ TS35 mounting feet--wire-to-board232

289.68 €

25 Pieces Per Package

1 pack Available 26 Days Square1232022.542.5103.25+100-602020Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

119.83 €

10 Pieces Per Package

1 pack 7 Days Square1232022.542.5108.25+100-602121Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

251.40 €

100 Pieces Per Package

1 pack Available 26 Days Square1232022.542.513.365.08+100-6022Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

141.61 €

50 Pieces Per Package

1 pack 26 Days Square1232022.542.518.445.08+100-6033Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

162.45 €

50 Pieces Per Package

1 pack 7 Days Square1232022.542.523.525.08+100-6044Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

213.16 €

50 Pieces Per Package

1 pack Available 7 Days Square1232022.542.533.685.08+100-6066Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

117.64 €

25 Pieces Per Package

1 pack 26 Days Square1232022.542.538.765.08+100-6077Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

128.84 €

25 Pieces Per Package

1 pack 26 Days Square1232022.542.548.925.08+100-6099Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

145.65 €

25 Pieces Per Package

1 pack 26 Days Square1232022.542.5545.08+100-601010Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

202.21 €

25 Pieces Per Package

1 pack Available 25 Days Square1232022.542.569.245.08+100-601313Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

213.16 €

25 Pieces Per Package

1 pack Available 25 Days Square1232022.542.574.325.08+100-601414Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

224.08 €

25 Pieces Per Package

1 pack 25 Days Square1232022.542.579.45.08+100-601515Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

229.55 €

25 Pieces Per Package

1 pack 26 Days Square1232022.542.584.485.08+100-601616Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

245.95 €

25 Pieces Per Package

1 pack Available 25 Days Square1232022.542.589.565.08+100-601717Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

256.88 €

25 Pieces Per Package

1 pack 25 Days Square1232022.542.594.645.08+100-601818Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

107.55 €

10 Pieces Per Package

1 pack 25 Days Square1232022.542.599.725.08+100-601919Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

289.68 €

25 Pieces Per Package

1 pack Available 26 Days Square1232022.542.5104.85.08+100-602020Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

109.79 €

10 Pieces Per Package

1 pack 25 Days Square1232022.542.5109.885.08+100-602121Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

107.55 €

10 Pieces Per Package

1 pack 25 Days Square1232022.542.5114.965.08+100-602222Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

145.65 €

50 Pieces Per Package

1 pack 25 Days Square1263022.542.523.27.5+100-6033Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

87.39 €

25 Pieces Per Package

1 pack 25 Days Square1263022.542.530.77.5+100-6044Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

109.79 €

25 Pieces Per Package

1 pack 25 Days Square1263022.542.545.77.5+100-6066Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

50.41 €

10 Pieces Per Package

1 pack 7 Days Square1263022.542.553.27.5+100-6077Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

60.69 €

10 Pieces Per Package

1 pack Available 25 Days Square1263022.542.568.27.5+100-6099Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

65.03 €

10 Pieces Per Package

1 pack Available 7 Days Square1263022.542.575.77.5+100-601010Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

69.45 €

10 Pieces Per Package

1 pack 25 Days Square1263022.542.583.27.5+100-601111Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

73.93 €

10 Pieces Per Package

1 pack 7 Days Square1263022.542.590.77.5+100-601212Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301
-

104.57 €

10 Pieces Per Package

1 pack Available 25 Days Square125022.542.5120.77.5+100-6066Cathode copperPolyamide-GreyPin strip (standard)-ConnectorTin platedboard-to-board301

145.65 €

50 Pieces Per Package

1 pack 25 Days Square1263022.542.523.247.62+100-6033Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

87.39 €

25 Pieces Per Package

1 pack 25 Days Square1263022.542.530.867.62+100-6044Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

98.59 €

25 Pieces Per Package

1 pack 25 Days Square1263022.542.538.487.62+100-6055Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

109.79 €

25 Pieces Per Package

1 pack 25 Days Square1263022.542.546.17.62+100-6066Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

50.41 €

10 Pieces Per Package

1 pack 25 Days Square1263022.542.553.727.62+100-6077Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

54.20 €

10 Pieces Per Package

1 pack 25 Days Square1263022.542.561.347.62+100-6088Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

60.69 €

10 Pieces Per Package

1 pack Available 25 Days Square1263022.542.568.967.62+100-6099Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

65.03 €

10 Pieces Per Package

1 pack Available 25 Days Square1263022.542.576.587.62+100-601010Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

69.45 €

10 Pieces Per Package

1 pack 25 Days Square1263022.542.584.27.62+100-601111Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

64.97 €

10 Pieces Per Package

1 pack 7 Days Square1263022.542.591.827.62+100-601212Cathode copperPolyamide-OrangePin strip (standard)-ConnectorTin platedboard-to-board301

Loading...

  1. 1

Basic information

Connection direction straight No. of rows 1 Connector type Plug
Industrial goods Yes

Tech Support