Female connector, Complete with Fixing Screws M4, 246【15-30 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
246-101
246-131
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (width)
(mm)
Total number of pins Pins per row Case material
-

912.77 €

15 Pieces Per Package

1 pack Available 12 Days 161282020PA

879.97 €

30 Pieces Per Package

1 pack Available 12 Days -721010-

Loading...

  1. 1

Basic information

Nominal voltage(V) 630 Connection direction right angle Product size (height)(mm) 42.00
Product size (length)(mm) 24.99 Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08
AWG max. 14 AWG (min.) 28 Stripping length (max.)(mm) 10.00
No. of rows 1 Contact material Cathode copper, tin plated Colour Grey
Pin strip type (category) Socket enclosure - cable Connector type Socket Connector features encodable
Connection (components) Spring-loaded terminal Connector contact surface Tin plated Connectors wire-to-board
Series (connectors) 246 Industrial goods Yes

Tech Support