Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
289-444 |
289-449 |
289-544 |
289-549 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Suitable for | |
---|---|---|---|---|---|---|---|---|---|
114.37 € | 1 | 4 Days | 19 | 157 | 63.5 | Mating connector (Cut & Clip) | |||
98.59 € | 1 | 7 Days | 19 | 157 | 63.5 | Mating connector (solder lugs) | |||
103.07 € | 1 | 7 Days | 34 | 94 | 85 | Mating connector (Cut & Clip) | |||
103.07 € | 1 | 7 Days | 34 | 94 | 85 | Mating connector (solder lugs) |
Loading...
Total number of pins | 50 | Connection | CAGE CLAMP® Serie 236 | Transfer module type (category) | Transfer module |
---|---|---|---|---|---|
Transfer module features | vertical orientation | Connection (components) | Pull spring |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Suitable for
Filter by standard shipping days
Optional Attributes