Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
773-112 |
773-124 |
773-493 |
773-496 |
773-498 |
773-504 |
773-514 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Product size (width) (mm) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG | Total number of pins | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 218.48 € | 1,000 Pieces Per Package | 1 pack | 7 Days | 24 | 400 | 9.2 | 2.5 | 0.75 | 12 | 2 | Transparent | ||
- | 375.35 € | 1,000 Pieces Per Package | 1 pack | 7 Days | 24 | 400 | 13 | 2.5 | 0.75 | 12 | 4 | Transparent | ||
514.28 € | 500 Pieces Per Package | 1 pack | 8 Days | 42 | 550 | 25.6 | 6 | 2.5 | - | 3 | Light grey | |||
- | 368.63 € | 500 Pieces Per Package | 1 pack | 8 Days | 24 | 550 | 18.8 | 2.5 | 0.75 | 12 | 6 | Light grey | ||
386.56 € | 500 Pieces Per Package | 1 pack | 8 Days | 24 | 550 | 24 | 2.5 | 0.75 | 12 | 8 | Light grey | |||
- | 475.52 € | 1,000 Pieces Per Package | 1 pack | Available | 8 Days | 24 | 400 | 13 | 2.5 | 0.75 | 12 | 4 | Black | |
521.01 € | 1,000 Pieces Per Package | 1 pack | 26 Days | 24 | 400 | 13 | 2.5 | 0.75 | 12 | 4 | Black |
Loading...
Stripping length(mm) | 12 | Connector type (category) | Screw terminal | Connection (components) | Quick-connect |
---|---|---|---|---|---|
Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Product size (width)(mm)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG
Total number of pins
Colour
Filter by standard shipping days
Optional Attributes