M23 Socket, straight

M23 Socket, straight

Product Details:

Manufacturer part number: 756-9603/060-000

Brand: WAGO

Price: 89.63

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-9603/060-000

Part Number
756-9603/060-000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.63 €

1 8 Days

Loading...

  1. 1

Basic information

Number Of Cores 6 Allowable Current(A) 20 Allowable Voltage(V) 300
Connection direction straight Cross section (max.)(mm²) 0.25 Connection (components) Soldering
Connection side A (sensors/actuators) M23 socket, straight Connection side B (sensors/actuators) Customisable Connector type Socket
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector Industrial goods Yes

This page is M23 Socket, straight, part number 756-9603/060-000.
You can find the detail information about specifications and dimensions on part number 756-9603/060-000.

Tech Support