Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
246-102 |
246-111 |
246-112 |
246-114 |
246-141 |
246-142 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection direction | Product size (height) (mm) | Thread size | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 934.63 € | 15 Pieces Per Package | 1 pack | Available | 6 Days | right angle | 21.5 | M4 | 20 | 20 | |
- | 991.60 € | 15 Pieces Per Package | 1 pack | 6 Days | straight | 25 | - | 20 | 20 | ||
- | 1,186.07 € | 15 Pieces Per Package | 1 pack | Available | 6 Days | right angle | 21.5 | - | 20 | 20 | |
- | 1,085.72 € | 15 Pieces Per Package | 1 pack | 6 Days | right angle | 21.5 | - | 20 | 20 | ||
- | 1,175.12 € | 30 Pieces Per Package | 1 pack | Available | 6 Days | straight | 25 | - | 10 | 10 | |
- | 1,186.56 € | 30 Pieces Per Package | 1 pack | 6 Days | right angle | 21.5 | - | 10 | 10 |
Loading...
Nominal current(A) | 16 | Nominal voltage(V) | 630 | Product size (length)(mm) | 66 |
---|---|---|---|---|---|
Product size (width)(mm) | 128 | Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 |
AWG max. | 14 | AWG (min.) | 28 | Max. temperature(°C) | +65 |
Min. temperature(°C) | -60 | No. of rows | 1 | Contact material | Copper alloy |
Case material | Polyamide | Colour | Grey | Pin strip type (category) | Pin strip (standard) |
Connector type | Plug | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 320 | Industrial goods | Yes |