Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|
179.27 € | 50 Pieces Per Package | 1 pack | 6 Days | 36 | 3 | 3 | ||
184.87 € | 50 Pieces Per Package | 1 pack | 25 Days | - | 3 | 3 | ||
196.07 € | 50 Pieces Per Package | 1 pack | 21 Days | - | 4 | 4 | ||
229.68 € | 50 Pieces Per Package | 1 pack | 6 Days | - | - | - | ||
235.28 € | 50 Pieces Per Package | 1 pack | 25 Days | - | 5 | 5 | ||
246.49 € | 50 Pieces Per Package | 1 pack | 6 Days | 46 | 5 | 5 | ||
252.09 € | 50 Pieces Per Package | 1 pack | 6 Days | 51 | 6 | 6 | ||
173.65 € | 25 Pieces Per Package | 1 pack | 6 Days | 56 | 7 | 7 | ||
173.65 € | 25 Pieces Per Package | 1 pack | 6 Days | 61 | 8 | 8 | ||
184.87 € | 25 Pieces Per Package | 1 pack | 25 Days | 66 | 9 | 9 | ||
207.27 € | 25 Pieces Per Package | 1 pack | 6 Days | 71 | 10 | 10 | ||
201.67 € | 25 Pieces Per Package | 1 pack | 25 Days | 76 | 11 | 11 | ||
212.88 € | 25 Pieces Per Package | 1 pack | 21 Days | - | - | - | ||
246.49 € | 25 Pieces Per Package | 1 pack | 21 Days | 91 | 14 | 14 | ||
117.64 € | 10 Pieces Per Package | 1 pack | 6 Days | 101 | 16 | 16 | ||
145.65 € | 10 Pieces Per Package | 1 pack | 25 Days | 121 | 20 | 20 |
Loading...
Pin shape | Square | Nominal current(A) | 12 | Nominal voltage(V) | 320 |
---|---|---|---|---|---|
Connection direction | straight | Product size (height)(mm) | 17.5 | Product size (length)(mm) | 27.5 |
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | AWG max. | 12 |
AWG (min.) | 28 | Contact spacing(mm) | 5 | Max. temperature(°C) | +100 |
Min. temperature(°C) | -60 | No. of rows | 1 | Contact material | Cathode copper |
Case material | Polyamide | Colour | Light grey | Pin strip type (category) | Pin strip (standard) |
Connector type | Plug | Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated |
Connectors | wire-to-board | Series (connectors) | 2060 | Industrial goods | Yes |
Configure