Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
733-132 |
733-133 |
733-134 |
733-135 |
733-138 |
733-140 |
733-142 |
733-162 |
733-163 |
733-164 |
733-165 |
733-166 |
733-168 |
733-170 |
733-172 |
733-212/000-044 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
- | 169.43 € | 200 Pieces Per Package | 1 pack | Available | 24 Days | |
- | 251.40 € | 200 Pieces Per Package | 1 pack | Available | 24 Days | |
- | 322.48 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 392.44 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | |
- | 622.00 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 388.07 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 464.59 € | 100 Pieces Per Package | 1 pack | Available | 24 Days | |
- | 169.43 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 251.40 € | 200 Pieces Per Package | 1 pack | Available | 24 Days | |
- | 322.48 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 392.44 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 479.89 € | 200 Pieces Per Package | 1 pack | Available | 24 Days | |
- | 622.00 € | 200 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 388.07 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | |
- | 464.59 € | 100 Pieces Per Package | 1 pack | Available | 24 Days | |
453.65 € | 50 Pieces Per Package | 1 pack | Available | 29 Days |
Loading...
Nominal current(A) | 6 | Nominal voltage(V) | 160 | Connection direction | straight |
---|---|---|---|---|---|
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Colour | Light grey | Pin strip type (category) | Pin enclosure - cable | Connector type | Plug |
Connection (components) | Spring-loaded terminal | Connector contact surface | Tin plated | Connectors | wire-to-board |
Series (connectors) | 733 | Industrial goods | Yes |