MICRO PUSH WIRE connectors 243【400-1,000 Pieces Per Package】

MICRO PUSH WIRE connectors 243

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
243-144
243-214
243-314
243-514
243-814
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
AWG Connector type (category) Colour

346.21 €

1,000 Pieces Per Package

1 pack 6 Days 1000.20.1326 - 24Screw terminalTransparent
-

169.43 €

400 Pieces Per Package

1 pack Available 4 Days 1500.50.2824 - 22Connector clipDark grey
-

169.43 €

400 Pieces Per Package

1 pack Available 4 Days 1500.50.2824 - 22Connector clipLight grey
-

169.43 €

400 Pieces Per Package

1 pack Available 4 Days 1500.50.2824 - 22Connector clipYellow
-

169.43 €

400 Pieces Per Package

1 pack Available 4 Days 1500.50.2824 - 22Screw terminalRed

Loading...

  1. 1

Basic information

Nominal current(A) 6 Product size (width)(mm) 10 Stripping length(mm) 5 - 6
Total number of pins 4 Contact material Copper alloy Case material PA 6.6
Connector clip features Test window Connection (components) Quick-connect Industrial goods Yes

Tech Support