Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
243-204 |
243-208 |
243-304 |
243-308 |
243-504 |
243-508 |
243-804 |
243-808 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cross section (mm²) | Total number of pins | Colour | |
---|---|---|---|---|---|---|---|---|
0.27 € | 1 | Available | 3 Days | 6 - 8 | 4 | Dark grey | ||
0.40 € | 1 | Available | 3 Days | 0.6 - 0.8 | 8 | Dark grey | ||
0.27 € | 1 | Available | 9 Days | 6 - 8 | 4 | Light grey | ||
0.72 € | 1 | Available | 3 Days | 6 - 8 | 8 | Light grey | ||
0.27 € | 1 | Available | 3 Days | 0.6 - 0.8 | 4 | Yellow | ||
0.40 € | 1 | Available | 3 Days | 6 - 8 | 8 | Yellow | ||
0.27 € | 1 | Available | 3 Days | 6 - 8 | 4 | Red | ||
0.40 € | 1 | Available | 3 Days | 6 - 8 | 8 | Red |
Loading...
Nominal current(A) | 6 | Nominal voltage(V) | 100 | Nominal current (details)(A) | 6 |
---|---|---|---|---|---|
Nominal voltage (details)(V) | 100 | Max. cross section (inflexible)(mm²) | 0.8 | Min. cross section (flexible)(mm²) | 0.6 |
Connector type (category) | Screw terminal | Connector clip features | Test window | Connection (components) | Pull spring |