PCB for self-assembly (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

289-131

Part Number
289-131
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.43 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08 Max. temperature(°C) +40
Min. temperature(°C) -25 Product size (depth)(mm) 62.5 Product size (height)(mm) 32
Product size (width)(mm) 42.5 Connection CAGE CLAMP® series 236 Connection (components) Pull spring
Operating current(A) 3 Operating voltage(V AC) 250 V AC/DC Transfer module type (category) Transfer module
Transfer module features self-assembly

This page is PCB for self-assembly, part number 289-131.
You can find the detail information about specifications and dimensions on part number 289-131.

Tech Support