Connection terminal series 221【1-100 Pieces Per Package】

Connection terminal series 221

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
221-412
221-413
221-415
221-612
221-613
221-615
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Product size (width)
(mm)
Product size (length)
(mm)
Number of pins

33.21 €

100 Pieces Per Package

1 pack Available 3 Days 40.1440.23213.118.62

0.67 €

1 Available 3 Days 40.1440.23218.718.63

17.99 €

25 Pieces Per Package

1 pack Available 3 Days 40.1440.23229.918.65

0.97 €

1 Available 3 Days 60.560.5411621.102

1.33 €

1 Available 3 Days 60.560.54122.9021.103

2.05 €

1 Available 3 Days 60.560.54136.7021.105

Loading...

  1. 1

Basic information

Color Orange AWG 24 - 12 Temperature range(°C) up to +105
Nominal voltage(V) 450 Stripping length(mm) 11 Connection (components) Pull spring
Connector type (category) Connector clip Insulation material Plastic

Tech Support