Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
757-303 |
757-343 |
757-363 |
757-383 |
757-403/000-005 |
757-403/000-010 |
757-443/000-002 |
757-443/000-005 |
757-443/000-010 |
757-463/000-005 |
757-463/000-010 |
757-483/000-005 |
757-483/000-010 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | IP rating | Cable length (m) | Product size (length) (mm) | No. of splitters | Connection (components) | Trunk line | |
---|---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 1 | Available | 7 Days | IP67 | - | 175 | - | - | No | ||
100.21 € | 1 | Available | 7 Days | IP67 | - | 117 | - | - | No | ||
119.83 € | 1 | Available | 7 Days | IP67 | - | 123 | - | - | No | ||
141.61 € | 1 | Available | 8 Days | IP67 | - | 152 | - | - | No | ||
207.68 € | 1 | Available | 7 Days | IP68 | 5 | 175 | 10-way | Open end cable | Yes | ||
273.28 € | 1 | Available | 7 Days | IP68 | 10 | 175 | 10-way | Open end cable | Yes | ||
136.17 € | 1 | Available | 8 Days | IP68 | 2 | 117 | 4-way | Open end cable | Yes | ||
125.27 € | 1 | Available | 7 Days | IP68 | 5 | 117 | 4-way | Open end cable | Yes | ||
163.96 € | 1 | Available | 7 Days | IP68 | 10 | 117 | 4-way | Open end cable | Yes | ||
158.49 € | 1 | Available | 8 Days | IP68 | 5 | 123 | 6-way | Open end cable | Yes | ||
196.75 € | 1 | Available | 7 Days | IP68 | 10 | 123 | 6-way | Open end cable | Yes | ||
213.16 € | 1 | Available | 7 Days | IP68 | 5 | 152 | 8-way | Open end cable | Yes | ||
240.48 € | 1 | Available | 7 Days | IP68 | 10 | 152 | 8-way | Open end cable | Yes |
Loading...
Color | Grey | Max. temperature(°C) | +80 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Max. power rating per slot(A) | 2 | Product size (width)(mm) | 30 | Power rating (total)(A) | 6 |
No. of signal spaces | 1 | Number of pins | 3 | Case material | PA 66 |
Connector type (distribution boxes) | M8 receptacle | Distribution box (category) | M8 + steel thread | Configuration | Single |
Sensor & actuator box type (category) | Sensor & actuator box (passive) | Status indicator | LED |
Configure
Basic Attributes
IP rating
Cable length(m)
Product size (length)(mm)
No. of splitters
Connection (components)
Trunk line
Filter by standard shipping days
Optional Attributes